MT Cabinet U-Handles Plastic, with Tapped Inserts

Cabinet U-Handles  MT: Plastic, with Tapped Inserts

Product description

Ergonomic styling at its best, the cabinet U-handles MT are a top quality yet economical solution for most any application.

Specification

Handle
Nylon plastic

  • Black, RAL 9005SWSW, matte finish
  • Glass fiber reinforced
  • Operating temperature up to 230 °F (110 °C)

Tapped inserts
Brass


RoHS

On request

  • Additional colors
  • Various metric and inch size fasteners and kit packaging
Hide technical drawing
 MT Plastic Cabinet U-Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Inch

bdl1h1h2l2t
1.021/4 x 204.131.461.144.760.35
1.021/4 x 204.331.571.265.240.35
1.025/16 x 184.611.571.265.240.35
Show / Hide columns

Metric

bdl1h1h2l2t
1.02M 5M 6-4.131.461.144.760.35
1.02M 5M 6-4.331.571.265.240.35
1.02M 5M 6M 84.611.571.265.240.35

Build & Price

Handle width b
Thread d

Inch


Metric


Length l1
Color
Black
Handle width b
Thread d

Inch


Metric


Length l1
Color
Black

Selected Part

Total (net)
US$4.35
In Stock: 8692
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.35
100249US$3.99
250499US$3.63
≥ 500US$3.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.105 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MT-26-M5-105-SWMT-26-M6-105-SWMT-26-M5-110-SWMT-26-M6-110-SWMT-26-M5-117-SWMT-26-M6-117-SWMT-26-M8-117-SWMT-26-1/4x20-105-SWMT-26-1/4x20-110-SWMT-26-5/16x18-117-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback