MF Cabinet U-Handles Nylon Plastic, with Counterbored Mounting Holes

Photo

 MF Nylon Plastic Cabinet U-Handles, with Counterbored Mounting Holes

Product description

Information

The shape of cabinet U-handles MF has good ergonomic features. Because of the style and durability of these handles, they are suitable for most industries.

Specification

Nylon plastic

  • Black, RAL 9005SWSW, matte finish
  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)

RoHS

On request

Additional colors
Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
 MF Nylon Plastic Cabinet U-Handles, with Counterbored Mounting Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd1l1d2h1h2h3l2t
0.83B 6.53.680.411.421.180.244.410.28
0.96B 6.54.610.411.611.340.245.470.35
0.96B 8.54.610.511.611.340.245.470.35
1.06B 6.55.200.411.771.460.356.140.28
1.06B 8.55.200.511.771.460.286.140.35
1.10B 8.57.050.511.971.650.318.030.35

Build & Price

3D Product Configurator
Handle width b
Bore d1
Length l1
Color
SW

Selected Part

Total US Dollars (net)
$3.04
In Stock: 3873
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.04
100249$2.79
250499$2.54
≥ 500$2.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MF-21-B6.5-93.5-SWMF-24.5-B6.5-117-SWMF-24.5-B8.5-117-SWMF-27-B6.5-132-SWMF-27-B8.5-132-SWMF-28-B8.5-179-SW

This could also be interesting...