SHA-MRP Solid Disk Handwheels Nylon Plastic, With Locking Retractable Handle

Photo

SHA-MRP Nylon Plastic, Solid Disk Handwheels, With Locking Retractable Handle

Product description

Information

SHA-MRP thermoplastic handwheels with revolving retractable handles are distinguished by their modern design.

By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.

These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.

Maximum heat resistance of nylon plastic is 230 °F (110 °C).

Specification

Nylon plastic
  • black, glass filled

Hub
Steel, zinc plated, molded-in

Revolving retractable handle
black glass filled nylon plastic hand piece with zinc plated steel stem and chrome plated mechanism

Both dimensions, inch and metric, are interchangeable.

RoHS compliant

On request

Special bores, keyways, set screw holes

Technical drawing

Technical drawing ausblenden
SHA-MRP Nylon Plastic, Solid Disk Handwheels, With Locking Retractable Handle sketch

Article options / Table

Type

Dwith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
pilot hole
d3d4bsl1 l2 l3l4l5l6d5
3.94P 4.94.83.79.59.94.471.812.053.861.97M 4
4.92P 6.94.83.94.671.10.472.012.054.062.13M 4
6.30P 61.26.911.10.791.22.592.402.835.242.56M 5
7.87P 61.571.021.26.941.57.592.913.626.543.11M 6

Build & Price

Handwheel diameter d1
Bore diameter d2
Type

Selected Part

Total (net)
$40.45
In stock: 18
In stock
Please note our quantity discounts.
MinMaxPrice
149$40.45
5099$37.08
100249$33.71
≥ 250$30.34
Weight: 0.469 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team