GN 264 Scale Rings, without Scale Steel, accessory for scaling set

Photo

GN 264 Steel Scale Rings, without Scale

Product description

Information

GN 264 scale rings can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet (How to order Graduations).

Prices for scales on request!

Specification

Steel
  • Scale lug d1 fine turned
  • blank (Standard version)


RoHS compliant

Technical drawing

Hide technical drawing
GN 264 Steel Scale Rings, without Scale sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3 H7d4l1l2Scaling set consits of: 1 Scaling ring
2 Collar bushes

3 Flat springs
1.181.06.941.30.63.93GN 268-24-K..374-0.3-10
1.571.421.261.69.63.93GN 268-32-K...374-0.4-10
2.362.171.972.48.631.01GN 268-50-K...374-0.6-10
3.152.952.683.27.631.01GN 268-68-K..374-0.8-10

Build & Price

Outside diameter d1

Selected Part

Total USD (net)
$22.44
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
No price breaks available.
Weight: 0.108 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.