Split hubs are mounted to shafts, then a gear handle lever or shaft is screwed on for force and torque transmission. Thanks to its split design, it can be used with unmachined shafts and avoids unnecessary damage.
The split hub is placed on the shaft and fixed at the desired position with the clamping screw. When the screw is tightened, the split hub clamps firmly onto the shaft over the entire inner face of the hub, creating a positive connection. Split hubs have a threaded socket for attaching other parts, such as gear lever handles GN 310, which are also available as standard parts. For example, this allows the shaft position to be adjusted manually. For high torques, the split hub can also be supplied with a keyway.
Winco offers split hubs in various materials. Custom designs are also possible.
Attention Valued Customer,
Beginning February 16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be effected until annual pricing is reviewed.