EN 5341 Triangular knobs Technopolymer Plastic, with Threaded or Square Through Bore

Photo

EN 5341 Technopolymer Plastic Triangular knobs, with Threaded or Square Through Bore
ELESA original design
code: VTR.FP / VTR.N

Product description

Information

EN 5341 Elesa® original design technopolymer plastic triangular knobs.

The use of shock proof technopolymer material eliminates the use of a metal insert on the square knob.
EN 5341 triangular knobs offer an elegant shape and gleaming finish.

Specification

Plastic
Technopolymer (Polyamide PA)
  • temperature resistant up to 194° F (90° C)
  • black, polished finish

Tapped insert
  • Brass
  • molded-in


RoHS compliant

Technical drawing

Hide technical drawing
EN 5341 Technopolymer Plastic Triangular knobs, with Threaded or Square Through Bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
+0.001
Square
d3d4h1h2l
1.26M 5V 5.55.39.55.16.24
1.57M 6V 6.63.47.71.20.31
1.97M 8V 6.75.63.87.24.39
2.36M 10V 7.87.791.02.28.47

Build & Price

Handle diameter d1
Square s
Thread d2

Selected Part

Total (net)
$1.79
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$1.79
100249$1.64
250499$1.49
≥ 500$1.34
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...