LBX Six Lobed Knobs Nylon Plastic, with Stainless Steel Tapped Insert

Photo

LBX Nylon Plastic Six Lobed Knobs, with Stainless Steel Tapped Insert

Product description

Information

LBX an economical but durable hand knob for many applications.

Specification

Nylon plastic
  • temperature resistant up to 230° F (110° C)
  • matte black

Tapped insert
  • Stainless steel
  • European standard 1.4301, AISI 304
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
LBX Nylon Plastic Six Lobed Knobs, with Stainless Steel Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
t
min.
d3h1h2
1.18M 6.35.55.94.59
1.57M 8.51.631.10.71
1.97M 10.63.711.26.79

Build & Price

d1
Thread d2

Selected Part

Total USD (net)
$2.97
In stock: 56
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.97
100249$2.72
250499$2.48
≥ 500$2.23
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.