CKSQ Quick Release Hand Knobs Aluminum, with Tapped Through Bore

Quick Release Hand Knobs  CKSQ: Aluminum, with Tapped Through Bore

Product description

Quick release hand knobs CKSQ are used in such applications where the knob has to be completely removed after the releasing operation and mounted again rapidly for re-clamping.

The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for mating of the two threads on the insert and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.

Lightweight yet a good choice for medium-duty clamping applications.

Specification

Aluminum
Solid extrusion 6063-T5
Etched and clear anodized finish


RoHS

On request

  • Metric sizes
Hide technical drawing
 CKSQ Aluminum Quick Release Hand Knobs, with Tapped Through Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3h1h2
1.001/4 x 200.500.880.50
1.505/16 x 180.630.880.38
2.003/8 x 160.811.000.50
2.501/2 x 131.001.130.56

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$11.71
In Stock: 219
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$11.71
100249US$10.74
250499US$9.76
≥ 500US$8.78
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

CKSQ-1.00-1/4x20CKSQ-1.50-5/16x18CKSQ-2.00-3/8x16CKSQ-2.50-1/2x13

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback