GN 893.3 Sensor Accessories for pneumatic fastening clamps size 40

Photo

Product description

Information

With this sensor accessories GN 893.3 pneumatic fastening clamps can induce controlled signals whereby the LEDs indicate the operating and switch positions.

The sensor accessories can be screwed directly on to the pneumatic fastening clamps. The position of the switches can be on either side.

A Plastic intermediate plate and two cap screws M4 are included.

Specification

Voltage range: 10 to 30 VDC
Switch load: 0 to 100 mA
Voltage drop: ≤ 2 V
Temperature range: 0° to 50° C
Protection class: IP 65
LED-Indication:
  • green operating voltage
  • red switch position closed
  • yellow switch position open

RoHS compliant

Accessory

Cable with connector
4-pole, 5 or 10 meters long:
- GN 330-M12x1-4-G-5
- GN 330-M12x1-4-G-10

Technical drawing

Hide technical drawing
GN 893.3 Sensor Accessories  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
Pneumatic fastening clampsProximity
switch type
bd
Connector
4-pole

l1 -0.008l2l3
GN 864-40-BLGN 893.3.63M 12 x 12.871.89.39
GN 865-40-BIGN 893.3.63M 12 x 12.871.89.39
GN 866-40-BCGN 893.3.63M 12 x 12.871.89.39

Build & Price

Selected Part

Total USD (net)
$171.52
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
14$171.52
59$157.22
1024$142.93
≥ 25$128.64
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.