GN 817.9 Indexing plungers Steel, Lock-Out and Non Lock-Out Type

Photo

GN 817.9 Steel Indexing plungers, Lock-Out and Non Lock-Out Type Type: C - Lock-Out
Type: C - Lock-Out
GN 817.9 Steel Indexing plungers, Lock-Out and Non Lock-Out Type Type: C - Lock-Out GN 817.9 Steel Indexing plungers, Lock-Out and Non Lock-Out Type Type: B - Non Lock-Out

Product description

Information

GN 817.9 indexing plungers have been designed so that special versions of the indexing pins can also be made economically in smaller unit quantities.

If required, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be re-assembled several times. All parts are supplied in a non-assembled set.

Type C indexing plungers are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.


Specification

Threaded body
  • Zinc die-cast
  • powder coated finish
  • black matte, textured finish

Plunger pin
Stainless Steel, European Standard No. 14305 (AISI 303)

Countersunk screw DIN 7991
Stainless Steel, European Standard No. 14301 (AISI 304)

Knob
Plastic
Technopolymer (Polyamide PA)
black, matte finish


RoHS compliant

Technical drawing

Hide technical drawing
GN 817.9 Steel Indexing plungers, Lock-Out and Non Lock-Out Type sketch

Part Options / Table

Type

BNon Lock-Out
CLock-Out
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Pin -0.001/-0.002
Bore +0.10/+0.03mm

l1l2
max.
Stroke
bd2d3d4 -0.001/-0.004d5
Thread
d6kl3l4l5l6l7l8 ±0.004tSpring
load ≈
initial


end
.28.24.31.51.17.91.20M 31.34.87.791.89.87.241.22.69.281.46 lbf (6.5 N)4.27 lbf (19 N)
.28.35.43.51.17.91.20M 31.34.87.791.89.87.241.08.83.281.35 lbf (6 N)5.62 lbf (25 N)
.31.31.39.63.211.10.24M 41.501.02.982.281.02.311.54.81.311.91 lbf (8.5 N)5.85 lbf (26 N)
.31.47.55.63.211.10.24M 41.501.02.982.281.02.311.341.01.311.91 lbf (8.5 N)6.29 lbf (28 N)
.39.47.55.63.211.10.30M 41.501.021.182.281.02.311.541.00.312.14 lbf (9.5 N)8.54 lbf (38 N)

Build & Price

Bolt diameter d1
Stroke l1
Type


Selected Part

Total USD (net)
$15.77
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$15.77
100249$14.45
250499$13.14
≥ 500$11.83
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.