SPNLE Spring Plungers Steel, With Steel Nose Pin

Technical drawing

Hide technical drawing
SPNLE Steel Spring Plungers, With Steel Nose Pin sketch

Part Options / Table

Form

SSteel bolt, with standard spring load
SSSteel bolt, with high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Form S


Form SS
d2lwSpring Load

standard
initial

Form S




end

Form S
Spring Load

heavy
initial

Form SS




end

Form SS
6 x 32*6 x 32*.045.53.06.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.50 lbf (20.02 N)
-6 x 32*.045.38.06--2.70 lbf (12.01 N)1.60 lbf (7.12 N)
8 x 32*8 x 32*.069.63.09.70 lbf (3.11 N)2.30 lbf (10.23 N)2.70 lbf (12.01 N)7.30 lbf (32.47 N)
10 x 32*10 x 32*.092.75.131.30 lbf (5.78 N)2.70 lbf (12.01 N)2.90 lbf (12.89 N)11.10 lbf (49.38 N)
1/4 x 201/4 x 20.118.75.13.25 lbf (1.11 N)2.00 lbf (8.90 N)2.00 lbf (8.89 N)9.00 lbf (40.03 N)
1/4 x 201/4 x 20.1181.00.191.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.83 N)
1/4 x 281/4 x 28.1181.00.191.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.83 N)
5/16 x 185/16 x 18.1341.00.191.50 lbf (6.67 N)4.50 lbf (20.02 N)3.00 lbf (13.34 N)15.00 lbf (66.72 N)
3/8 x 163/8 x 16.1861.13.192.80 lbf (12.46 N)7.20 lbf (32.03 N)5.50 lbf (24.47 N)14.50 lbf (64.50 N)
1/2 x 131/2 x 13.2471.25.252.70 lbf (12.01 N)9.30 lbf (41.37 N)6.60 lbf (29.36 N)17.40 lbf (77.40 N)
5/8 x 115/8 x 11.3091.50.313.50 lbf (15.57 N)10.50 lbf (46.71 N)10.50 lbf (46.71 N)25.50 lbf (113.43 N)
3/4 x 103/4 x 10.3741.75.314.00 lbf (17.79 N)16.00 lbf (71.17 N)6.70 lbf (29.80 N)37.30 lbf (165.92 N)
1 x 81 x 8.4982.41.504.00 lbf (17.79 N)31.00 lbf (137.89 N)16.00 lbf (71.17 N)68.00 lbf (302.48 N)
*With nylon patch

Build & Price

d1 (Form S)
d1 (Form SS)
End Spring Load (N)(Form S)
End Spring Load (N) (Form SS)
Form


Locking Element


Selected Part

Total (net)
$4.19
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$4.19
100249$3.84
250499$3.50
≥ 500$3.15
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team