BP Ball Plungers Steel, with or without Locking Element, with Slot

Ball Plungers  BP: Steel, with or without Locking Element, with Slot
Type: N - With locking element
Farbe Bilder: B - Black

Product description

Ball plungers BP are compact units ideally suited for many locating or positioning applications in dies, special tooling, automatic feed devices, etc. where controlled end spring load is required.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

Housing / spring
Steel


Ball
Stainless steel AISI 440C


Color / end spring load

  • **Zinc*plated housing: light
  • **Black*oxide housing: standard
  • **Gold*chromate housing: heavy

RoHS

Hide technical drawing
 BP Steel Ball Plungers, with or without Locking Element, with Slot sketch

Part Options / Table

Type

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
ColorSpring load ≈
Initial

End
10 x 32*0.09370.5130.025ZINC0.50 lbf (2.22 N)1.50 lbf (6.67 N)
10 x 32*0.09370.5130.025BLACK1.50 lbf (6.67 N)3.00 lbf (13.34 N)
10 x 32*0.09370.5130.025GOLD2.00 lbf (8.89 N)5.00 lbf (22.24 N)
1/4 x 20*0.12500.5310.035ZINC2.00 lbf (8.89 N)4.00 lbf (17.79 N)
1/4 x 20*0.12500.5310.035BLACK3.00 lbf (13.34 N)7.00 lbf (31.13 N)
1/4 x 20*0.12500.5310.035GOLD4.00 lbf (17.79 N)12.00 lbf (53.37 N)
5/16 x 180.15600.5780.040ZINC2.00 lbf (8.89 N)4.50 lbf (20.01 N)
5/16 x 180.15600.5780.040BLACK4.00 lbf (17.79 N)9.00 lbf (40.03 N)
5/16 x 180.15600.5780.040GOLD6.00 lbf (26.68 N)17.00 lbf (75.61 N)
3/8 x 160.18750.6250.048ZINC2.50 lbf (11.12 N)5.00 lbf (22.24 N)
3/8 x 160.18750.6250.048BLACK5.00 lbf (22.24 N)10.00 lbf (44.48 N)
3/8 x 160.18750.6250.048GOLD6.00 lbf (26.68 N)21.00 lbf (93.41 N)
1/2 x 130.28130.7500.072ZINC3.00 lbf (13.34 N)6.00 lbf (26.68 N)
1/2 x 130.28130.7500.072BLACK6.00 lbf (26.68 N)12.00 lbf (53.37 N)
1/2 x 130.28130.7500.072GOLD6.00 lbf (26.68 N)30.00 lbf (133.44 N)
5/8 x 110.37500.9840.096ZINC4.50 lbf (20.01 N)9.00 lbf (40.03 N)
5/8 x 110.37500.9840.096BLACK9.00 lbf (40.03 N)18.00 lbf (80.06 N)
5/8 x 110.37500.9840.096GOLD7.00 lbf (31.13 N)50.00 lbf (222.41 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

Thread d1
End spring load (N)
Type


Thread d1
End spring load (N)
Type


Selected Part

Total (net)
US$7.96
In Stock: 1053
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$7.96
100249US$7.29
250499US$6.63
≥ 500US$5.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback