Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

L-POEV Medium Duty Rubber Wheel Swivel Casters Steel, with Plate Mounting

Photo

 L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: K-FI-SB-FK - Ball bearing with stop-fix brake, with blue wheel, with thread guard
Type: K-FI-SB-FK - Ball bearing with stop-fix brake, with blue wheel, with thread guard
 L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: K-FI-SB-FK - Ball bearing with stop-fix brake, with blue wheel, with thread guard  L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: K-FI-SG-FK - Ball bearing with stop-fix Brake, with Gray Wheel, with Thread Guard  L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: K-SB-FK - Ball bearing with blue wheel, with thread guard  L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: K-SG-FK - Ball bearing with gray wheel, with thread guard  L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: R-FI-SB - Roller bearing with stop-fix brake, with blue wheel  L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting Type: R-SB - Roller bearing with blue wheel

Product description

Information

Load capacity 140 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, impact proof and corrosion resistant.

Specification

Bracket

  • Zinc plated steel stamping with plate mounting
  • Twin ball races in the swivel head
  • Swivel head sealed
  • Bolted wheel axle
  • Brake lever made of steel, zinc-plated, blue-passivated finish

Wheel

  • High quality elastic solid rubber
  • smooth rolling quality 'Blickle EasyRoll'
  • 65° shore A
  • non-marking gray or blue color
  • Impact-resistant nylon rim
  • Rim color – black

RoHS

On request

Individual wheels, series POEV

Technical drawing

Hide technical drawing
 L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

R-FI-SBRoller bearing with stop-fix brake, with blue wheel
R-SBRoller bearing with blue wheel
K-FI-SB-FKBall bearing with stop-fix brake, with blue wheel, with thread guard
K-SB-FKBall bearing with blue wheel, with thread guard
K-FI-SG-FKBall bearing with stop-fix Brake, with Gray Wheel, with Thread Guard
K-SG-FKBall bearing with gray wheel, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
3.53.501.264.693 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.50160.00
43.941.265.123 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.42180.00
54.921.386.103 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.57180.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"1.50140.00
43.941.504.92100 x 8580 x 60M8 / 5/16"1.42200.00
54.921.575.91100 x 8580 x 60M8 / 5/16"1.57200.00
6.31256.301.977.68140 x 110105 x 75-80M10 / 3/8"2.36400.00
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.56400.00

Build & Price

D
Version



Type






Selected Part

Total US Dollars (net)
$42.43
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$42.43
5099$38.89
100249$35.36
≥ 250$31.82
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.851 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial