Request one of our many catalogs! For complete technical information on JW Winco's core products, request the Engineering Manual. For an overview of our products request the Product Overview Catalog (POC).
Designing machinery may not be the most artistic pursuit in the world, but sometimes the issue of color can be essential even in industrial design. A number of our metal parts can be produced in a variety of colors using a powder coating process.
JW Winco has its own in-house machining facility; this provides an advantage for our customers to take an idea and create a unique customized solution through the choice of using one of our standard parts.
High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Specification
Bracket
High-quality stamped 304 stainless steel with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
All metal parts including balls, central king pin, and axle material are made of stainless steel
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on
the RoHS compatibility, please contact our Sales Department!Phone: 800-877-8351