WN 22892.1 Medium Duty Casters Nylon Wheel Tread / Core, Medium Version

Medium Duty Casters WN 22892.1: Nylon Wheel Tread / Core, Medium Version
Bracket type: L - Swivel bracket with mounting plate

Product description

Medium duty casters WN 22892.1, are impact-resistant, which undergo compression molding and subsequent machining, enhancing their strength and durability.
Their straight-sided design contributes significantly to their superior load capacities.
Equipped with sealed precision ball bearings, these wheels ensure an exceptionally smooth roll while requiring minimal maintenance.
These wheels are NSF listed.

Where used:

  • Food processing
  • Meat packing
  • Poultry plants
  • Pharmaceutical industry
  • Applications where there are wet conditions, chemicals and grease

Specification

Wheel tread
Machined cast nylon

  • Black
  • Hardness 75-85 Shore D

Wheel core
Machined nylon wheels


Bracket
SteelST welded construction

  • Zinc plated
  • Hardened double ball bearing in the swivel head (Type L / LF)
  • Grease fitting on raceway and axle

Operating temperature
-30 °F to 220 °F (-34 °C to 104 °C)


RoHS

On request

With total lock brake

Hide technical drawing
WN 22892.1 Steel Medium Duty Casters, Nylon Wheel Tread / Core, Medium Version sketch

Part Options / Table

Bearing type

PPrecision ball bearing

Bracket type

BRigid bracket
LSwivel bracket with mounting plate
LFSwivel bracket with mounting plate, with wheel brake

Coding

MMedium version
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
in inch
d2

in inch
b

in inch
h

in inch
l1

in inch
l2

in inch
l3

in inch
m1

in inch
m2

in inch
m3

in inch
m4

in inch
r

in inch
Load capacity in lbf
43/825 5/84 1/241 3/82 5/8333 5/83.331250
53/826 1/24 1/241 9/162 5/8333 5/84.061250
63/827 1/24 1/241 13/162 5/8333 5/84.791250
83/829 1/24 1/242 1/42 5/8333 5/86.261250

Build & Price

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Selected Part

Total (net)
US$55.09
In Stock: 16
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$55.09
5099US$50.50
100249US$45.91
≥ 250US$41.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 5.754 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 22892.1-4-P-B-M-STWN 22892.1-4-P-L-M-STWN 22892.1-4-P-LF-M-STWN 22892.1-5-P-B-M-STWN 22892.1-5-P-L-M-STWN 22892.1-5-P-LF-M-STWN 22892.1-6-P-B-M-STWN 22892.1-6-P-L-M-STWN 22892.1-6-P-LF-M-STWN 22892.1-8-P-B-M-STWN 22892.1-8-P-L-M-STWN 22892.1-8-P-LF-M-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback