EN 22870 Wheels Rubber Wheel Tread, Polypropylene Wheel Core

Wheels EN 22870: Rubber Wheel Tread, Polypropylene Wheel Core
Original design RE.C7

Product description

Wheels EN 22870 are used in industrial and public indoor areas for moving light materials and equipment, for example.

The wheel tread offers low rolling resistance and high elasticity. It is gentle on floors and good at overcoming obstacles.

The integrated thread guard prevents textile threads from wrapping around the wheel axle and protects the bearing from soiling.

Specification

Wheel tread
Natural rubber (NR)

  • Gray
  • Abrasion-resistant
  • Hardness 80 Shore A

Wheel core
Plastic, polypropylene (PP)


Thread guard

  • Plastic, polyamide (PA) for d1 = 40 mm
  • Steel for d1 > 40 mm

Bearing pins / Nuts
Steel, zinc plated


Operating temperature
+23 °F to +40 °F (-5 °C to +40 °C)


RoHS

Hide technical drawing
EN 22870 Rubber Wheels, Polypropylene Wheel Core sketch

Part Options / Table

Bearing type

GFriction bearing

Bracket type

AWheel without bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
b1b2d2l1l2sA/FMax. dynamic
load capacity
1.570.710.87M 61.260.160.080.3967.44 lbf (300 N)
1.970.710.87M 61.260.160.080.3978.68 lbf (350 N)
2.360.941.18M 61.570.160.080.39112 lbf (500 N)
3.150.941.18M 61.570.160.080.39124 lbf (550 N)

Build & Price

Wheel diameter d1
Bearing type

Bracket type

Wheel diameter d1
Bearing type

Bracket type

Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$6.59
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$6.59
5099US$6.04
100249US$5.49
≥ 250US$4.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22870-40-G-AEN 22870-50-G-AEN 22870-60-G-AEN 22870-80-G-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback