EN 22872 Wheels Rubber Wheel Tread, Polypropylene Wheel Core

Wheels EN 22872: Rubber Wheel Tread, Polypropylene Wheel Core
Original design RE.G1

Product description

Wheels EN 22872 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance and high elasticity. It is characterized by quiet running, is gentle on floors and leaves no marks.

Specification

Wheel tread
Thermoplastic elastomer (TPE)

  • Gray
  • Abrasion-resistant
  • Hardness 85 Shore A

Wheel core
Plastic, polypropylene (PP)


Operating temperature
-4 °F to +158 °F (-20 °C to +70 °C)


RoHS

Hide technical drawing
EN 22872 Rubber Wheels, Polypropylene Wheel Core sketch

Part Options / Table

Bearing type

GFriction bearing

Bracket type

AWheel without bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
b1b2d2Recommended
ergonomic maximum load
Max.
static load capacity
Max. 
dynamic load capacity
3.151.181.540.47157 lbf (700 N)225 lbf (1000 N)157 lbf (700 N)
3.941.181.730.47225 lbf (1000 N)337 lbf (1500 N)225 lbf (1000 N)
4.921.381.730.59270 lbf (1200 N)405 lbf (1800 N)270 lbf (1200 N)
5.911.772.320.79405 lbf (1800 N)607 lbf (2700 N)405 lbf (1800 N)

Build & Price

Wheel diameter d1
Bearing type

Bracket type

Wheel diameter d1
Bearing type

Bracket type

Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$4.33
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$4.33
5099US$3.97
100249US$3.61
≥ 250US$3.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22872-80-G-AEN 22872-100-G-AEN 22872-125-G-AEN 22872-150-G-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback