EN 22887 Wheels Polyurethane Wheel Tread, Cast Iron Wheel Core

Wheels EN 22887: Polyurethane Wheel Tread, Cast Iron Wheel Core
Original design RE.F4
Bearing type: B - Bore
Bracket type: A - Wheel without bracket

Product description

Wheels EN 22887 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance as well as good wear and tearing resistance.

With bearing type K, the low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash. Bearing type B is designed for application-specific hub machining or the insertion of a keyway.

Specification

Wheel tread
Plastic, polyurethane (PUR)

  • Cast
  • Yellow
  • Hardness 92 Shore A

Wheel core
Cast iron


Operating temperature
-4 °F to 176 °F (-20 °C to +80 °C)


RoHS

Hide technical drawing
EN 22887 Polyurethane Wheels, Cast Iron Wheel Core sketch

Part Options / Table

Bearing type

BBore
KBall bearing

Bracket type

AWheel without bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
b1
Bearing type B

Bearing type K
b2
Bearing type B

Bearing type K
d2
Bearing type B

Bearing type K
d3
Bearing type B
Recommended
ergonomic max. load
Bearing type B

Bearing type K
Max.
static load capacity
Bearing type B

Bearing type K
Max. 
dynamic load capacity
Bearing type B

Bearing type K
3.941.571.501.771.570.590.592.17-495 lbf (2200 N)1124 lbf (5000 N)1124 lbf (5000 N)674 lbf (3000 N)854 lbf (3800 N)
4.921.571.972.362.170.790.792.36-607 lbf (2700 N)1349 lbf (6000 N)1798 lbf (8000 N)1012 lbf (4500 N)1236 lbf (5500 N)
5.911.971.972.362.170.790.792.76-652 lbf (2900 N)2046 lbf (9100 N)2046 lbf (9100 N)1686 lbf (7500 N)1574 lbf (7000 N)
7.871.971.972.362.170.790.792.76-854 lbf (3800 N)3372 lbf (15000 N)3372 lbf (15000 N)2136 lbf (9500 N)2248 lbf (10000 N)
9.843.153.073.153.391.570.983.74-1124 lbf (5000 N)6295 lbf (28000 N)6295 lbf (28000 N)3597 lbf (16000 N)4271 lbf (19000 N)
11.813.943.073.943.391.971.184.72-1349 lbf (6000 N)9442 lbf (42000 N)7644 lbf (34000 N)5620 lbf (25000 N)5171 lbf (23000 N)

Build & Price

Wheel diameter d1
Bearing type


Bracket type

Wheel diameter d1
Bearing type


Bracket type

Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$43.40
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$43.40
2549US$39.78
5099US$36.17
≥ 100US$32.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 3.306 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22887-100-B-AEN 22887-100-K-AEN 22887-125-B-AEN 22887-125-K-AEN 22887-150-B-AEN 22887-150-K-AEN 22887-200-B-AEN 22887-200-K-AEN 22887-250-B-AEN 22887-250-K-AEN 22887-300-B-AEN 22887-300-K-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback