EN 22892 Wheels Polyamide

Wheels EN 22892: Polyamide
Original design RE.F8
Bearing type: G - Friction bearing
Type: AB - Wheel without bracket, blue

Product description

Wheels EN 22892 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance as well as good wear and tearing resistance.

With bearing type K, the low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash.

Specification

Wheel tread / Wheel core
Plastic, polyamide (PA)

  • Single part
  • White for type A
  • Blue for type AB
  • Hardness 70 Shore D

Operating temperature
-22 °F to 176 °F (-30 °C to +80 °C)


RoHS

Hide technical drawing
EN 22892 Polyamide Wheels sketch

Part Options / Table

Bearing type

GFriction bearing
KBall bearing

Type

AWheel without bracket
ABWheel without bracket, blue
Show / Hide columns

Metric

d1
Wheel Ø
Type A


Type AB
b1b2d2Recommended
ergonomic max. load
Max.
static load capacity
Max. 
dynamic load capacity
2.56-1.181.340.47202 lbf (900 N)281 lbf (1250 N)270 lbf (1200 N)
3.153.151.181.540.47337 lbf (1500 N)450 lbf (2000 N)405 lbf (1800 N)
3.943.941.181.730.47393 lbf (1750 N)787 lbf (3500 N)674 lbf (3000 N)
4.924.921.501.730.59450 lbf (2000 N)1012 lbf (4500 N)899 lbf (4000 N)
5.91-1.772.280.79562 lbf (2500 N)1349 lbf (6000 N)1124 lbf (5000 N)
7.87-1.972.280.79708 lbf (3150 N)1798 lbf (8000 N)1641 lbf (7300 N)
4.92-1.772.200.79899 lbf (4000 N)1574 lbf (7000 N)1461 lbf (6500 N)
5.91-1.772.200.791023 lbf (4550 N)1798 lbf (8000 N)1686 lbf (7500 N)
7.87-1.972.200.791461 lbf (6500 N)2248 lbf (10000 N)2023 lbf (9000 N)

Build & Price

Wheel diameter d1 (Type A)
Wheel diameter d1 (Type AB)
Bearing type


Type


Wheel diameter d1 (Type A)
Wheel diameter d1 (Type AB)
Bearing type


Type


Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$3.64
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$3.64
2549US$3.34
5099US$3.04
≥ 100US$2.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22892-65-G-AEN 22892-80-G-AEN 22892-80-G-ABEN 22892-100-G-AEN 22892-100-G-ABEN 22892-125-G-AEN 22892-125-G-ABEN 22892-150-G-AEN 22892-200-G-AEN 22892-125-K-AEN 22892-150-K-AEN 22892-200-K-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback