EN 22894 Wheels Phenolic

Wheels EN 22894: Phenolic
Original design RE.F7-HT
Bearing type: B - Bore
Type: A - Wheel without bracket

Product description

Wheels EN 22894 are used in industrial and public indoor areas for moving transport carts, for example.

They are characterized by their high operating temperature.

Specification

Wheel tread / Wheel core
Plastic, Phenolic (PF)

  • Single part
  • Black
  • Hardness 90 Shore D

Bearing type G

  • Friction bearing
    Plastic, polytetrafluoroethylene (PTFE)
  • Viti / Dadi
    Steel
  • Axis
    Stainless steel

Operating temperature
-4 °F to +572 °F (-20 °C to +300 °C)


RoHS

Hide technical drawing
EN 22894 Phenolic Wheels sketch

Part Options / Table

Bearing type

BBore
GFriction bearing

Type

AWheel without bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
b1b2d2d3l1l2sA/FRecommended
ergonomic max. load
Max.
static load capacity
Max. 
dynamic load capacity
3.151.381.540.47M 82.170.220.100.51281 lbf (1250 N)562 lbf (2500 N)337 lbf (1500 N)
3.941.381.730.47M 82.360.220.100.51292 lbf (1300 N)674 lbf (3000 N)450 lbf (2000 N)

Build & Price

Wheel diameter d1
Bearing type


Type

Wheel diameter d1
Bearing type


Type

Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$10.18
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$10.18
2549US$9.33
5099US$8.48
≥ 100US$7.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.396 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22894-80-B-AEN 22894-80-G-AEN 22894-100-B-AEN 22894-100-G-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback