GN 1111 Lashing Straps Stainless Steel Buckle / Fasteners, Strap Plastic, Multi-Part

Lashing Straps GN 1111: Stainless Steel Buckle / Fasteners, Strap Plastic, Multi-Part
Type: BD - 45° screw-on plate, suspension plate and screw-on hook
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Lashing straps GN 1111 are used for securing boxes or crates in holders or fastening containers onto carriers. They consist of two straps and can be screwed or riveted in place with the fittings securely sewn onto the ends.

The straps are connected by threading them into the buckle. The buckle locks the belt in the direction of pull; to release it, the spring-loaded locking pawl must be pressed to raise it up.

Types AD and BD can be quickly and easily attached or detached thanks to the additional hook latch. With these types, the loose strap end is folded over and stitched to prevent the lashing strap from unintentionally working its way out.

Lashing straps GN 1111 may not be used for lifting loads or for lashing.

Specification

Buckle / Fasteners
Stainless steel AISI 304NI


Strap
Plastic, polyester

  • Woven
  • BlackBB

RoHS

Hide technical drawing
GN 1111 Stainless Steel Lashing Straps, Buckle / Fasteners, Strap Plastic, Multi-Part sketch

Part Options / Table

Type

AA2 flat screw-on plates
ADFlat screw-on plate, suspension plate and screw-on hook
BB2 45° screw-on plates
BD45° screw-on plate, suspension plate and screw-on hook
Show / Hide columns

Metric

b1l1 max. threaded-inb2b3dh1 ≈h2l2 ≈l3 ≈l4s
0.9819.691.340.870.210.460.319.8413.390.310.06
0.9827.561.340.870.210.460.319.8421.260.310.06
0.9835.431.340.870.210.460.3117.7221.260.310.06
0.9841.341.340.870.210.460.319.8435.040.310.06
0.9849.211.340.870.210.460.3117.7235.040.310.06
0.9862.991.340.870.210.460.3131.5035.040.310.06

Build & Price

Width b1
Length l1
Type




Material

Color
Width b1
Length l1
Type




Material

Color

Application Examples

f4db687b-d5f7-47f3-bd8b-3180915992f9
08cc8b8e-1209-40ad-9c01-4c872410b76f

Selected Part

Total (net)
US$34.26
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$34.26
100249US$31.41
250499US$28.55
≥ 500US$25.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.150 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1111-25-500-AA-NI-BGN 1111-25-500-AD-NI-BGN 1111-25-500-BB-NI-BGN 1111-25-500-BD-NI-BGN 1111-25-700-AA-NI-BGN 1111-25-700-AD-NI-BGN 1111-25-700-BB-NI-BGN 1111-25-700-BD-NI-BGN 1111-25-900-AA-NI-BGN 1111-25-900-AD-NI-BGN 1111-25-900-BB-NI-BGN 1111-25-900-BD-NI-BGN 1111-25-1050-AA-NI-BGN 1111-25-1050-AD-NI-BGN 1111-25-1050-BB-NI-BGN 1111-25-1050-BD-NI-BGN 1111-25-1250-AA-NI-BGN 1111-25-1250-AD-NI-BGN 1111-25-1250-BB-NI-BGN 1111-25-1250-BD-NI-BGN 1111-25-1600-AA-NI-BGN 1111-25-1600-AD-NI-BGN 1111-25-1600-BB-NI-BGN 1111-25-1600-BD-NI-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback