GN 6225 Washers Stainless Steel, Hygienic Design

Washers GN 6225: Stainless Steel, Hygienic Design
Material (Sealing Ring): F - FKM
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Washers GN 6225 are intended for use in hygienic areas. The sealed contact surface enables fastening without dead space. The high quality finish prevents adherence of dirt and facilitates cleaning.

Washers are used together with bolts and nuts (GN 1580 / GN 1581 / GN 1582). The enlarged contact surface allows compensation for tolerances and position adjustment when combined with larger through holes or slots. On thin sheet metal parts, the significantly enlarged contact diameter ensures that the bolt force is evenly distributed.

Due to the material used, the washers can be used in particularly aggressive environments.

Specification

Washer
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT


Sealing ring

  • HNBRH
    Operating temperature -13 °F bis 302 °F
    (-25 °C to +150 °C)
  • EPDME
    Operating temperature -40 °F bis 248 °F
    (-40 °C to +120 °C)
  • FKMF
    Operating temperature 23 °F bis 392 °F
    (-5 °C to +200 °C)
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A

RoHS

Accessory

GN 7600 Sealing Rings

Hide technical drawing
GN 6225 Stainless Steel Washers,, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Metric

d1d2d3d4d5s
0.1570.550.5120.390.580.16
0.1570.710.5120.550.740.16
0.1970.630.5510.470.660.16
0.1970.830.5510.670.860.16
0.2360.710.6300.550.740.16
0.2360.980.6300.831.020.16
0.3150.870.7870.710.900.16
0.3151.180.7871.021.210.20
0.3940.980.9060.831.020.16
0.3941.420.9061.261.450.20
0.4721.181.0631.021.210.20
0.4721.651.0631.501.690.24

Build & Price

Diameter d1
Diameter d2
Finish
Material (Sealing Ring)



Diameter d1
Diameter d2
Finish
Material (Sealing Ring)



Selected Part

Total (net)
US$11.44
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$11.44
5099US$10.49
100249US$9.54
≥ 250US$8.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 6225-4-14-MT-HGN 6225-4-14-MT-EGN 6225-4-14-MT-FGN 6225-4-18-MT-HGN 6225-4-18-MT-EGN 6225-4-18-MT-FGN 6225-5-16-MT-HGN 6225-5-16-MT-EGN 6225-5-16-MT-FGN 6225-5-21-MT-HGN 6225-5-21-MT-EGN 6225-5-21-MT-FGN 6225-6-18-MT-HGN 6225-6-18-MT-EGN 6225-6-18-MT-FGN 6225-6-25-MT-HGN 6225-6-25-MT-EGN 6225-6-25-MT-FGN 6225-8-22-MT-HGN 6225-8-22-MT-EGN 6225-8-22-MT-FGN 6225-8-30-MT-HGN 6225-8-30-MT-EGN 6225-8-30-MT-FGN 6225-10-25-MT-HGN 6225-10-25-MT-EGN 6225-10-25-MT-FGN 6225-10-36-MT-HGN 6225-10-36-MT-EGN 6225-10-36-MT-FGN 6225-12-30-MT-HGN 6225-12-30-MT-EGN 6225-12-30-MT-FGN 6225-12-42-MT-HGN 6225-12-42-MT-EGN 6225-12-42-MT-F

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback