HDCW Heavy Duty C-Washers Steel

Heavy Duty C-Washers  HDCW: Steel

Product description

Heavy duty C-washers HDCW are designed to be slid in and out of position on a bolt or shaft in a partially completed assembly or fixture. They can also be used as a retention device to keep components in place.

Specification

SteelST

  • Case-hardened
  • Black oxide finish
  • All sharp edges removed
  • Surface flat and parallel

RoHS

Hide technical drawing
 HDCW Steel Heavy Duty C-Washers sketch

Part Options / Table

Show / Hide columns

Inch

For thread sized1bs
1/41.250.280.25
5/161.250.340.31
3/81.500.410.38
1/22.000.530.38
5/82.130.630.38
3/42.500.780.44
7/82.630.910.50
1.003.001.030.56

Build & Price

For thread size
Outer diameter d1
Material

For thread size
Outer diameter d1
Material

Selected Part

Total (net)
US$4.42
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.42
100249US$4.05
250499US$3.68
≥ 500US$3.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.075 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HDCW-1/4-1.25-STHDCW-5/16-1.25-STHDCW-3/8-1.50-STHDCW-1/2-2.00-STHDCW-5/8-2.13-STHDCW-3/4-2.50-STHDCW-7/8-2.63-STHDCW-1.00-3.00-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback