TPSWS Two-Piece Spherical Washers Steel / Stainless Steel, Seat and Dished Type

Two-Piece Spherical Washers  TPSWS: Steel / Stainless Steel, Seat and Dished Type
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Two-piece spherical washers TPSWS are used for clamping on non-parallel surfaces. They are precision machined with all sharp corners removed.

These washers are sold in two-piece sets only.

Specification

SteelST
Cold finished steel

  • Case-hardened
  • Black oxide finish

Stainless steelNI AISI 303


RoHS

Hide technical drawing
 TPSWS Steel / Stainless Steel Two-Piece Spherical Washers, Seat and Dished Type sketch

Part Options / Table

Show / Hide columns

Inch

d1d2d3hFor screws
with thread size
0.630.280.310.191/4
0.810.340.380.255/16
0.940.410.440.253/8
1.190.530.560.311/2
1.380.660.690.315/8
1.630.780.810.383/4
1.880.940.970.387/8
2.001.061.130.501

Build & Price

Outer diameter d1
Material


Outer diameter d1
Material


Selected Part

Total (net)
US$4.12
In Stock: 314
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.12
100249US$3.77
250499US$3.43
≥ 500US$3.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TPSWS-0.63-STTPSWS-0.63-NITPSWS-0.81-STTPSWS-0.81-NITPSWS-0.94-STTPSWS-0.94-NITPSWS-1.19-STTPSWS-1.19-NITPSWS-1.38-STTPSWS-1.38-NITPSWS-1.63-STTPSWS-1.63-NITPSWS-1.88-STTPSWS-1.88-NITPSWS-2.00-STTPSWS-2.00-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback