DIN 9845 Cutting Bushings Steel HSS

Cutting Bushings DIN 9845: Steel HSS
Type: A - Without flange

Product description

Cutting bushings DIN 9845 are used, for example, in combination with cutting punches DIN 9861 in punching tools.

When selecting the cutting bushing, it is necessary to consider the required cutting gap, which depends on the material to be punched and the material thickness. The diameter d4 is larger than the cutting bore d1 to enable reliable ejection of the punched part.

If necessary, cutting bushings can be machined to give them an application-specific geometry.

Specification

SteelHSS

  • Hardened and tempered (HRC 62 +2)
  • Tolerances and cutting edges ground

RoHS

Accessory

Cutting Punches DIN 9861
Guide Bushings DIN 9845 (Type C)

On request

  • Other bores d1
  • Other lengths l1
Hide technical drawing
DIN 9845 Steel HSS Cutting Bushings sketch

Part Options / Table

Type

AWithout flange
BWith flange
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 H8l1d2
Type A n6

Type B k6
d3d4l2l3
0.080.790.240.240.31d1+0.30.670.63
0.080.790.280.280.35d1+0.50.670.63
0.120.790.280.280.35d1+0.50.670.63
0.120.790.310.310.39d1+0.50.670.63
0.160.790.310.310.39d1+0.50.670.63
0.160.790.390.390.47d1+0.50.630.63
0.200.790.390.390.47d1+0.70.630.63
0.200.790.470.470.55d1+0.70.630.63
0.240.790.470.470.55d1+0.70.630.63
0.240.790.590.590.67d1+0.70.630.63
0.310.790.590.590.67d1+0.70.630.63
0.320.790.710.710.79d1+10.630.63
0.390.790.710.710.79d1+10.630.63
0.400.790.870.870.94d1+10.590.63
0.470.790.870.870.94d1+10.590.63
0.480.791.021.021.10d1+10.590.63

Build & Price

Diameter d1
Length l1
Type


Material

Diameter d1
Length l1
Type


Material

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 9845-2-20-A-HSSDIN 9845-2-20-B-HSSDIN 9845-2,1-20-A-HSSDIN 9845-2,1-20-B-HSSDIN 9845-3-20-A-HSSDIN 9845-3-20-B-HSSDIN 9845-3,1-20-A-HSSDIN 9845-3,1-20-B-HSSDIN 9845-4-20-A-HSSDIN 9845-4-20-B-HSSDIN 9845-4,1-20-A-HSSDIN 9845-4,1-20-B-HSSDIN 9845-5-20-A-HSSDIN 9845-5-20-B-HSSDIN 9845-5,1-20-A-HSSDIN 9845-5,1-20-B-HSSDIN 9845-6-20-A-HSSDIN 9845-6-20-B-HSSDIN 9845-6,1-20-A-HSSDIN 9845-6,1-20-B-HSSDIN 9845-8-20-A-HSSDIN 9845-8-20-B-HSSDIN 9845-8,1-20-A-HSSDIN 9845-8,1-20-B-HSSDIN 9845-10-20-A-HSSDIN 9845-10-20-B-HSSDIN 9845-10,1-20-A-HSSDIN 9845-10,1-20-B-HSSDIN 9845-12-20-A-HSSDIN 9845-12-20-B-HSSDIN 9845-12,1-20-A-HSSDIN 9845-12,1-20-B-HSS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback