DIN 9861 Cutting Punches Steel HSS

Cutting Punches DIN 9861: Steel HSS

Product description

Cutting punches DIN 9861 are used, for example, in combination with cutting bushings DIN 9845 in punching tools. Depending on the application, however, they can also be used as positioning, guide, ejector or embossing pins and can be machined accordingly.

Cutting punches DIN 9861 are characterized by tight shape and position tolerances, a finely machined surface and high wear resistance.

Specification

SteelHSS

  • Shaft hardened (HRC 62 +2)
  • Head hardened (HRC 50 +5)

RoHS

Accessory

Cutting Bushings DIN 9845 (Type A, Type B)
Guide Bushings DIN 9845 (Type C)

On request

  • Other dimensions
Hide technical drawing
DIN 9861 Steel HSS Cutting Punches sketch

Part Options / Table

Type

DWith conical head
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 h6Length+0.02d2 ±0.008+0.008
0.082.803.150.1180.054
0.122.803.150.1770.071
0.162.803.150.2170.071
0.202.803.150.2560.071
0.242.803.150.3150.127
0.312.803.150.3940.107
0.392.803.150.4720.107
0.472.803.150.5510.107
0.632.803.150.7090.127

Build & Price

Diameter d1
Length l
Type

Material

Diameter d1
Length l
Type

Material

Selected Part

Total (net)
US$12.85
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$12.85
5099US$11.78
100249US$10.71
≥ 250US$9.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 9861-2-71-D-HSSDIN 9861-2-80-D-HSSDIN 9861-3-71-D-HSSDIN 9861-3-80-D-HSSDIN 9861-4-71-D-HSSDIN 9861-4-80-D-HSSDIN 9861-5-71-D-HSSDIN 9861-5-80-D-HSSDIN 9861-6-71-D-HSSDIN 9861-6-80-D-HSSDIN 9861-8-71-D-HSSDIN 9861-8-80-D-HSSDIN 9861-10-71-D-HSSDIN 9861-10-80-D-HSSDIN 9861-12-71-D-HSSDIN 9861-12-80-D-HSSDIN 9861-16-71-D-HSSDIN 9861-16-80-D-HSS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback