GN 440 Equipment Feet Aluminum / Stainless Steel, with Rubber Cap

Equipment Feet GN 440: Aluminum / Stainless Steel, with Rubber Cap
Material: AL - Aluminum
Finish: S - Anodized finish, black
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Equipment feet GN 440 are used to set up devices, smaller machines, or fixtures on worktops or tables. The non-slip cover cap increases stability, reduces wear on the underlying surface and covers the mounting hole from below.

They can be installed either from above using the internal thread d2 or with a socket cap screw ISO 4762 from below using the through hole d3. The cover cap is packaged separately and reusable.

The black version ALS offers a discreet appearance and reduces surface reflections. The version A4M is particularly suitable for use in aggressive environments.

Specification

Base body

  • AluminumAL
    Turned, Anodized finish, blackS
  • Stainless steelA4 AISL 316L
    TurnedM

Cover cap
Thermoplastic elastomer (TPE)

  • Hardness ≈ 75 Shore A
  • Black

RoHS

On request

  • d1 = 25 / 32 in stainless steel with ESD cover cap
Hide technical drawing
GN 440 Aluminum / Stainless Steel Equipment Feet, with Rubber Cap sketch

Part Options / Table

Type

RWith cover cap, non-slip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1h1d2d3
Through hole
for screw
h2h3t min.Static load capacity
0.630.63M 4M 30.430.160.3156.20 lbf (0.25 kN)
0.630.94M 4M 30.750.160.3156.20 lbf (0.25 kN)
0.790.79M 5M 40.550.160.3989.92 lbf (0.4 kN)
0.791.18M 5M 40.940.160.3989.92 lbf (0.4 kN)
0.980.98M 6M 50.670.190.47157 lbf (0.7 kN)
0.981.57M 6M 51.260.190.47157 lbf (0.7 kN)
1.261.26M 8M 60.910.220.63360 lbf (1.6 kN)
1.261.97M 8M 61.610.220.63360 lbf (1.6 kN)

Build & Price

Diameter d1
Length h1
Thread d2
Type

Material


Finish
Diameter d1
Length h1
Thread d2
Type

Material


Finish

Selected Part

Total (net)
US$15.97
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$15.97
100249US$14.64
250499US$13.31
≥ 500US$11.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 440-16-16-M4-R-ALSGN 440-16-16-M4-R-A4MGN 440-16-24-M4-R-ALSGN 440-16-24-M4-R-A4MGN 440-20-20-M5-R-ALSGN 440-20-20-M5-R-A4MGN 440-20-30-M5-R-ALSGN 440-20-30-M5-R-A4MGN 440-25-25-M6-R-ALSGN 440-25-25-M6-R-A4MGN 440-25-40-M6-R-ALSGN 440-25-40-M6-R-A4MGN 440-32-32-M8-R-ALSGN 440-32-32-M8-R-A4MGN 440-32-50-M8-R-ALSGN 440-32-50-M8-R-A4M

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback