GN 587.2 Load Rings Steel, Weldable

Load Rings GN 587.2: Steel, Weldable
Type: P - For flat surfaces

Product description

Load rings GN 587.2 are used with separate lifting gear and lashing equipment. They are welded to load-bearing equipment or directly onto the load itself and absorb loads in any direction.

Load rings of type K can be attached directly to the edge and have a large swivel range. The spacer blocks allow a circumferential weld seam in accordance with the instructions for welding on the standard sheet.

The radial clamping springs hold the ring in any position and dampen any noise caused by vibrations. All parts are captive and connected to each other.

The nominal load capacity is indicated on the load ring. Load rings GN 587.2 comply with the Machinery Directive 2006/42/EC and DGUV rules GS-HM-36.

Specification

Load ring
Steel, German Material No. 1.6541

  • Forged
  • High-tensile tempered
  • 100 % electro magnetic tensile tested to EN 1677-1
  • Powder coated, pink

Weld-on blocks
Steel, German Material No. 1.0577+N (ST52-3)

  • Forged, plain finish
  • 100 % electro magnetic tensile tested to EN 1677-1

RoHS

Hide technical drawing
GN 587.2 Steel Load Rings, Weldable sketch

Part Options / Table

Type

KFor 90° edges
PFor flat surfaces
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Type K

Type P
bh1h2h3h4
Type K
k1k2
Type K
k3
Type P
Length lNominal load capacity
in t (WLL)
1.89-5.553.112.561.101.140.551.26-2.724
-1.895.203.072.911.54-0.55-2.362.724
2.36-7.134.093.311.381.570.791.57-3.566.7
-2.366.574.613.821.97-0.79-3.463.566.7
2.56-8.354.573.701.812.050.982.05-3.8410
-2.567.525.124.252.36-0.98-3.943.8410

Build & Price

Diameter d (Type K)
Diameter x1 (Type P)
Type


Diameter d (Type K)
Diameter x1 (Type P)
Type


Load Capacity

96e74d74-ba8b-4585-8824-9f8571fcf588
Show / Hide columns
Diameter dF1
max. in t
F2
max. in t
4844
606.76.7
651010

The specified load values apply to an operating temperature range of -40 °F to +392 °F (-40 °C to +200 °C). Further information can be found in the operating instructions.

Wear / Service Life / Safety Instructions

829cc952-b1f3-43e9-984b-e95ea721c7d1

  1. Carefully check the wear markings to determine the level of wear on the lifting point. If these marks cover the entire outer contour or the contour of the hole, the attachment point has reached the end of its service life and must be replaced.
  2. If the lifting point is bent or shows signs of damage or cracks, it is no longer safe to use.
In either case, replacement is required.

The information in the operating instructions must be complied with during installation, commissioning and use. These are included with the product and are available digitally at jwwinco.com.

Fastening / Welding Instructions

175667f0-d8b7-43e3-8973-2553e2750102
Show / Hide columns
Type K
Diameter d

Size of weld seam
48HY 4 + a3
60HY 5 + a3
65HY 8 + a3
Show / Hide columns
Type P
Diameter d

Size of weld seam
48HY 3
60HY 5
65HY 6

The welding must be carried out by a certified welder in accordance with ISO 9606-1.

Selected Part

Total (net)
US$232.28
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$232.28
59US$212.92
1024US$193.57
≥ 25US$174.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.314 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 587.2-48-KGN 587.2-48-PGN 587.2-60-KGN 587.2-60-PGN 587.2-65-KGN 587.2-65-P

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback