EN 445.5 Leveling Feet Stainless Steel Threaded Stud, Plastic Base Plate

Leveling Feet EN 445.5: Stainless Steel Threaded Stud, Plastic Base Plate
Original design
code: LV.FO-SST
Type: A - Without nut, without rubber pad
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Leveling feet EN 445.5 are capable of withstanding high static loads through the use of a high density plastic material coupled with a design which distributes the load over a larger area.

The values given in the table regarding the static load capacity serve as a guide line only and if these are exceeded serious permanent deformation or breakage of the plastic socket could occur.

The above values have been arrived at by a series of tests whereby a limited number of leveling feet were subjected for a limited time to a vertical static load to the feet.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

The fixing holes are closed by a thin plastic layer, which may be easily punctured.

Leveling feet EN 445.5 are supplied assembled, but are removable.

Specification

Base plate
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Operating temperature
    -22 °F to +212 °F (-30 °C to +100 °C)

Threaded stud
Stainless steel AISI 303


Hex nut ISO 4032
Stainless steel AISI 304


Rubber underlay (NBR)
70 Shore A, black


RoHS

Hide technical drawing
EN 445.5 Stainless Steel Leveling Feet, Plastic Base Plate sketch

Part Options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1bd3k1k2l2l3l4A/FBall ØStatic load
(see information)
2.36M 81.692.68--3.800.331.970.711.180.550.830.550.553147 lbf (14 kN)
2.36M 101.692.683.86-3.800.331.970.711.180.550.830.550.553147 lbf (14 kN)
2.36M 121.692.683.86-3.800.331.970.711.180.550.830.550.553147 lbf (14 kN)
2.36M 142.683.865.83-3.800.331.970.711.180.550.830.550.553147 lbf (14 kN)
2.36M 162.684.255.836.613.800.331.970.711.180.550.830.630.553147 lbf (14 kN)
3.15M 81.692.68--5.120.412.760.981.220.550.870.550.553147 lbf (14 kN)
3.15M 101.692.683.86-5.120.412.760.981.220.550.870.550.553597 lbf (16 kN)
3.15M 121.692.683.86-5.120.412.760.981.220.550.870.550.553597 lbf (16 kN)
3.15M 142.683.865.83-5.120.412.760.981.220.550.870.550.553597 lbf (16 kN)
3.15M 162.684.255.836.615.120.412.760.981.220.550.870.630.553597 lbf (16 kN)

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Type




Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part

Total (net)
US$17.48
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$17.48
799US$16.85
100249US$15.90
≥ 250US$14.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.172 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 445.5-60-M8-43-AEN 445.5-60-M8-43-BEN 445.5-60-M8-43-AGEN 445.5-60-M8-43-BGEN 445.5-60-M8-68-AEN 445.5-60-M8-68-BEN 445.5-60-M8-68-AGEN 445.5-60-M8-68-BGEN 445.5-60-M10-43-AEN 445.5-60-M10-43-BEN 445.5-60-M10-43-AGEN 445.5-60-M10-43-BGEN 445.5-60-M10-68-AEN 445.5-60-M10-68-BEN 445.5-60-M10-68-AGEN 445.5-60-M10-68-BGEN 445.5-60-M10-98-AEN 445.5-60-M10-98-BEN 445.5-60-M10-98-AGEN 445.5-60-M10-98-BGEN 445.5-60-M12-43-AEN 445.5-60-M12-43-BEN 445.5-60-M12-43-AGEN 445.5-60-M12-43-BGEN 445.5-60-M12-68-AEN 445.5-60-M12-68-BEN 445.5-60-M12-68-AGEN 445.5-60-M12-68-BGEN 445.5-60-M12-98-AEN 445.5-60-M12-98-BEN 445.5-60-M12-98-AGEN 445.5-60-M12-98-BGEN 445.5-60-M14-68-AEN 445.5-60-M14-68-BEN 445.5-60-M14-68-AGEN 445.5-60-M14-68-BGEN 445.5-60-M14-98-AEN 445.5-60-M14-98-BEN 445.5-60-M14-98-AGEN 445.5-60-M14-98-BGEN 445.5-60-M14-148-AEN 445.5-60-M14-148-BEN 445.5-60-M14-148-AGEN 445.5-60-M14-148-BGEN 445.5-60-M16-68-AEN 445.5-60-M16-68-BEN 445.5-60-M16-68-AGEN 445.5-60-M16-68-BGEN 445.5-60-M16-108-AEN 445.5-60-M16-108-BEN 445.5-60-M16-108-AGEN 445.5-60-M16-108-BGEN 445.5-60-M16-148-AEN 445.5-60-M16-148-BEN 445.5-60-M16-148-AGEN 445.5-60-M16-148-BGEN 445.5-60-M16-168-AEN 445.5-60-M16-168-BEN 445.5-60-M16-168-AGEN 445.5-60-M16-168-BGEN 445.5-80-M8-43-AEN 445.5-80-M8-43-BEN 445.5-80-M8-43-AGEN 445.5-80-M8-43-BGEN 445.5-80-M8-68-AEN 445.5-80-M8-68-BEN 445.5-80-M8-68-AGEN 445.5-80-M8-68-BGEN 445.5-80-M10-43-AEN 445.5-80-M10-43-BEN 445.5-80-M10-43-AGEN 445.5-80-M10-43-BGEN 445.5-80-M10-68-AEN 445.5-80-M10-68-BEN 445.5-80-M10-68-AGEN 445.5-80-M10-68-BGEN 445.5-80-M10-98-AEN 445.5-80-M10-98-BEN 445.5-80-M10-98-AGEN 445.5-80-M10-98-BGEN 445.5-80-M12-43-AEN 445.5-80-M12-43-BEN 445.5-80-M12-43-AGEN 445.5-80-M12-43-BGEN 445.5-80-M12-68-AEN 445.5-80-M12-68-BEN 445.5-80-M12-68-AGEN 445.5-80-M12-68-BGEN 445.5-80-M12-98-AEN 445.5-80-M12-98-BEN 445.5-80-M12-98-AGEN 445.5-80-M12-98-BGEN 445.5-80-M14-68-AEN 445.5-80-M14-68-BEN 445.5-80-M14-68-AGEN 445.5-80-M14-68-BGEN 445.5-80-M14-98-AEN 445.5-80-M14-98-BEN 445.5-80-M14-98-AGEN 445.5-80-M14-98-BGEN 445.5-80-M14-148-AEN 445.5-80-M14-148-BEN 445.5-80-M14-148-AGEN 445.5-80-M14-148-BGEN 445.5-80-M16-68-AEN 445.5-80-M16-68-BEN 445.5-80-M16-68-AGEN 445.5-80-M16-68-BGEN 445.5-80-M16-108-AEN 445.5-80-M16-108-BEN 445.5-80-M16-108-AGEN 445.5-80-M16-108-BGEN 445.5-80-M16-148-AEN 445.5-80-M16-148-BEN 445.5-80-M16-148-AGEN 445.5-80-M16-148-BGEN 445.5-80-M16-168-AEN 445.5-80-M16-168-BEN 445.5-80-M16-168-AGEN 445.5-80-M16-168-BG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback