EN 443 Threaded Plugs Plastic

Threaded Plugs EN 443: Plastic
Original design THR.

Product description

Threaded plugs EN 443 with the external diameter d1 match the screw-in holes for DIN 3852 pipe fittings.

The O-ring is embedded in a radial groove on the flat side. This protects against loss and prevents it from being squeezed out during tightening.

Specification

Threaded plug
Plastic, Polyamide (PA)
Black, matte finishBB


O-ring
Acrylonitrile butadiene rubber (NBR)


Operating temperature
-22 °F to +212 °F (-30 °C to +100 °C)


RoHS

Accessory

GN 7490 Weld Bushings (Steel / Stainless Steel)

Hide technical drawing
EN 443 Plastic Threaded Plugs sketch

Part Options / Table

Identification no.

1Without vent hole
Show / Hide columns

Metric

d1d2l1l2s
1.26G 1/21.140.430.16
1.46G 3/41.280.470.20
1.73G 11.420.510.24

Build & Price

Diameter d1
Thread d2
Identification no.

Color
Black
Diameter d1
Thread d2
Identification no.

Color
Black

Selected Part

Total (net)
US$3.91
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$3.91
10249US$3.77
250499US$3.56
≥ 500US$3.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 443-32-G1/2-1-BEN 443-37-G3/4-1-BEN 443-44-G1-1-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback