EN 443.13 Threaded Plugs Plastic, with Loss Protection

Threaded Plugs EN 443.13: Plastic, with Loss Protection
Original design THR-RC / THR-LP
Type: P - With plastic ball chain

Product description

Threaded plugs EN 443.13 with the external diameter d₁ match the screw-in holes for DIN 3852 pipe fittings.

The O-ring is embedded in a radial groove on the flat side. This protects against loss and prevents it from being squeezed out during tightening.

The affixed retaining ring allows threaded plugs EN 443.13 to be secured with a ball chain or retaining cable to prevent loss.

Type P is delivered with an attached retaining ring and a ball chain.

Specification

Threaded plug
Plastic, Polyamide (PA)
Black, matte finishBB


O-ring
Acrylonitrile butadiene rubber (NBR)


Retaining ring / Ball chain
Plastic, Polyacetal (POM)
Black


Key ring on type P
Stainless steel AISI 301
Chemically blackened finsih


Operating temperature
32 °F to +140 °F (0 °C to +60 °C)


RoHS

Accessory

GN 111.3 Key Rings (Stainless Steel)
GN 111 Ball Chains (Brass)
GN 111.5 Ball Chains (Stainless Steel)
GN 111.2 Retaining Cables (Stainless Steel)
GN 111.8 Retaining Cables (Stainless Steel Quality Class 4)
GN 111.4 Spiral Retaining Cables (Plastic)
GN 7490 Weld Bushings (Steel / Stainless Steel)

Hide technical drawing
EN 443.13 Plastic Threaded Plugs, with Loss Protection sketch

Part Options / Table

Identification no.

1Without vent hole

Type

RWith retaining ring
PWith plastic ball chain
Show / Hide columns

Metric

d1d2l1l2rs
1.26G 1/21.140.431.020.16
1.46G 3/41.280.471.120.20
1.73G 11.420.511.260.24

Build & Price

Diameter d1
Thread d2
Identification no.

Color
Black
Type


Diameter d1
Thread d2
Identification no.

Color
Black
Type


Selected Part

Total (net)
US$11.28
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$11.28
10249US$10.87
250499US$10.26
≥ 500US$9.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.051 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 443.13-32-G1/2-1-B-REN 443.13-32-G1/2-1-B-PEN 443.13-37-G3/4-1-B-REN 443.13-37-G3/4-1-B-PEN 443.13-44-G1-1-B-REN 443.13-44-G1-1-B-P

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback