TAO Fluid Plugs Plastic, with Dipstick, without Symbol

Fluid Plugs  TAO: Plastic, with Dipstick, without Symbol

Product description

Fluid plugs TAO are provided without a symbol and no dipstick markings.

Specification

Fluid plug
Nylon plastic

  • Black finish
  • Operating temperature up to 158 °F (70 °C)

Dipstick
Steel, zinc plated


RoHS

Hide technical drawing
 TAO Plastic Fluid Plugs, with Dipstick, without Symbol sketch

Part Options / Table

Type

JWithout symbol

Identification no.

1Without vent hole
Show / Hide columns

Metric

sd1d2l1l2l3
0.67G 1/40.200.390.637.48
0.87G 1/40.200.390.677.48
0.87G 3/80.200.430.717.52
1.02G 1/20.200.470.757.56
1.26G 3/40.200.470.797.56
1.50G 10.200.510.877.60

Build & Price

Width s
Pipe thread d1
Type

Identification no.

Width s
Pipe thread d1
Type

Identification no.

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TAO-17-G1/4-J-1TAO-22-G1/4-J-1TAO-22-G3/8-J-1TAO-26-G1/2-J-1TAO-32-G3/4-J-1TAO-38-G1-J-1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback