Product description
Fluid fill / drain plugs TO are provided with a two way vent hole allowing the tank to breath.
Specification
Nylon plastic
- Black finish
- Operating temperature up to 158 °F (70 °C)
RoHS
Fluid fill / drain plugs TO are provided with a two way vent hole allowing the tank to breath.
Nylon plastic
RoHS
| J | Without symbol |
| L | With fill symbol |
| M** | With drain symbol |
| 1 | Without vent hole |
| 2 | With vent hole |
| s | d1 | l1 | l2 |
|---|---|---|---|
| 0.67 | G 1/4 | 0.39 | 0.63 |
| 0.87 | G 1/4 | 0.39 | 0.67 |
| 0.87 | G 3/8 | 0.43 | 0.71 |
| 1.02 | G 1/2 | 0.47 | 0.75 |
| 1.26 | G 3/4 | 0.47 | 0.79 |
| 1.50 | G 1 | 0.51* | 0.87 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351