EN 177.2 Base Plastic, for EN 177

Photo

EN 177.2 Plastic Base for EN 177 Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish
ELESA original design
code: MSR.60-B
Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish
EN 177.2 Plastic Base for EN 177 Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish EN 177.2 Plastic Base for EN 177 Color of the cover cap: DBL - Blue, RAL 5024, shiny finish EN 177.2 Plastic Base for EN 177 Color of the cover cap: DGR - Gray, RAL 7035, shiny finish EN 177.2 Plastic Base for EN 177 Color of the cover cap: DOR - Orange, RAL 2004, shiny finish EN 177.2 Plastic Base for EN 177 Color of the cover cap: DRT - Red, RAL 3000, shiny finish EN 177.2 Plastic Base for EN 177 Color of the cover cap: DSW - Black, RAL 9005, shiny finish

Product description

Information

Accessories for universal work holding and positioning fixtures EN 177.

Specification

Base
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

Color of the cover cap:
Black, RAL 9005, shiny finishDSWDSW
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT


RoHS

Technical drawing

3D
Hide technical drawing
EN 177.2 Plastic Base for EN 177 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
0.51

Build & Price

3D Product Configurator
Diameter d
Color of the cover cap
DBL
DGB
DGR
DOR
DRT
DSW

Selected Part

Total US Dollars (net)
$9.65
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$9.65
10249$9.30
250499$8.78
≥ 500$7.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.108 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 177.2-13-DSWEN 177.2-13-DOREN 177.2-13-DGREN 177.2-13-DGBEN 177.2-13-DBLEN 177.2-13-DRT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.