GN 891.3 Carriage Clamping Unit Zinc Die-Cast, Brass Clamping Wedge, for Configurable Profile Linear Actuators

Carriage Clamping Unit GN 891.3: Zinc Die-Cast, Brass Clamping Wedge, for Configurable Profile Linear Actuators

Product description

Carriage clamping units GN 891.3 secure carriages of configurable profile linear actuators without tools once they have been positioned. This prevents unintentional movement, e.g. due to vibrations or accidental operation.

The thread of the adjustable lever clamps the wedge mechanism. The resulting friction between the clamping wedges and the carriage guideway secures the carriage position efficiently and without backlash.

Specification

Adjustable lever

  • Handle
    Zinc die-cast
    Powder coated
    Orange, RAL 2004, textured finishOSOS
  • Insert / Retaining screw
    Stainless steel AISI 303

Clamping wedges
Brass


RoHS

Hide technical drawing
GN 891.3 Zinc Die-Cast Carriage Clamping Unit, Brass Clamping Wedge, for Configurable Profile Linear Actuators sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s
Linear actuators diameter
l1dl2l3
1.180.87M 41.260.91
1.971.18M 51.971.22

Build & Price

Diameter s
Length l1
Color
Orange
Diameter s
Length l1
Color
Orange

Selected Part

Total (net)
US$43.03
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$43.03
5099US$39.45
100249US$35.86
≥ 250US$32.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 891.3-30-22-OSGN 891.3-50-30-OS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback