WN 765 Adjusting Rods Stainless Steel, with Groove

Adjusting Rods WN 765: Stainless Steel, with Groove

Product description

Adjusting Rods WN 765 is made in the USA, these adjusting rods can be utilized in conjunction with single clamps AN 500 for conical side guide rails.

In addition to the guide rail fork ends, cross blocks and sensor brackets are just a couple of examples of the items that can be mounted onto the rods.

Adjusting rods are typically used on conveyors, conveying systems, and various types of equipment in the packaging, pharmaceutical, automation and material handling industries.

Specification

  • Stainless Steel AISI 303
    • Polished finish

RoHS

On request

Additional sizes

Hide technical drawing
WN 765 Stainless Steel Adjusting Rods, with Groove sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Diameter
d2d3l1
Length
l2l3
D 1/20.3540.4655.000.2760.256
D 1/20.3540.4656.000.2760.256
D 1/20.3540.4657.000.2760.256
D 1/20.3540.4658.000.2760.256
D 1/20.3540.4659.000.2760.256
D 1/20.3540.46510.000.2760.256

Build & Price

Bore d1
Length l1
Bore d1
Length l1

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.271 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 765-D1/2-5.00WN 765-D1/2-6.00WN 765-D1/2-7.00WN 765-D1/2-8.00WN 765-D1/2-9.00WN 765-D1/2-10.00

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback