G | With thread |
R | With indexing plunger |
D | With ball plunger |
s1 Square | s2 Square | d1 Thread | d2 Pin -0.002 Bore +0.001 / +0.003 | d3 Ball Ø | k Clamping length | l1 | l2 | m | z Screw locations for screw size | Accessory Recommended lever GN 911 for z l3 | |
---|---|---|---|---|---|---|---|---|---|---|---|
V 25 | V 25 | M 8 | 0.197 | 0.14 | 1.97 | 3.13 | 2.68 | 1.32 | M8-30 | 2.48 | 3.07 |
V 30 | V 30 | M 8 | 0.197 | 0.14 | 1.97 | 3.13 | 2.68 | 1.32 | M8-30 | 2.48 | 3.07 |
V 40 | V 40 | M 12 | 0.315 | 0.26 | 2.99 | 4.92 | 3.86 | 2.17 | M10-50 | 3.07 | 3.62 |
V 50 | V 50 | M 12 | 0.315 | 0.26 | 2.99 | 4.92 | 3.86 | 2.17 | M10-50 | 3.07 | 3.62 |
The square dimensions of these connector clamps are designed for Construction Tubes GN 990. These can be fitted by the user with locating holes (B or S) according to the dimensions specified in the table. Construction tubes with locating holes can be ordered as standard part GN 990.1 cut to length and completely ready for installation. |
|||||||||||||||||||||||||||||||||||
Show / Hide columns
|
Min | Max | Price |
---|---|---|
1 | 9 | $80.89 |
10 | 24 | $74.15 |
25 | 49 | $67.41 |
≥ 50 | $60.66 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco