GN 57.2 Retaining Magnets Hard Ferrite / Neodymium, Iron, Boron (NdFeB), Tapped or Plain Holes, with Rubber Jacket

Photo

GN 57.2 Hard Ferrite / Neodymium, Iron, Boron Retaining Magnets, Tapped or Plain Holes, with Rubber Jacket Type: D - With 2 plain holes
Type: D - With 2 plain holes
GN 57.2 Hard Ferrite / Neodymium, Iron, Boron Retaining Magnets, Tapped or Plain Holes, with Rubber Jacket Type: D - With 2 plain holes GN 57.2 Hard Ferrite / Neodymium, Iron, Boron Retaining Magnets, Tapped or Plain Holes, with Rubber Jacket Type: A - With 1 tapped hole GN 57.2 Hard Ferrite / Neodymium, Iron, Boron Retaining Magnets, Tapped or Plain Holes, with Rubber Jacket Type: B - With 2 tapped holes

Product description

Information

Retaining magnets GN 57.2 with rubber jacket, in combination with the steel part, form a particularly strong system that shields the magnet, increases the depth of its effect and concentrates the magnetic flux optimally on the rubberized magnetic surfaces. This makes these magnets particularly suitable for use on surfaces that are coated with thick layers of paint or have round or uneven shapes.

The rubber protects sensitive surfaces from being damaged by the magnet and also has a high coefficient of friction, resulting in high lateral displacement forces.

Specification

Magnet materials

  • Hard ferriteHF
    Temperature resistant up to 392 °F (200 °C)
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)

Steel part
Zinc plated


Rubber jacket
Elastomer (TPE)
≈ 50 Shore A (Magnetic surface)
≈ 90 Shore A (Mounting surface)
BlackSWSW


RoHS

Technical drawing

3D
Hide technical drawing
GN 57.2 Hard Ferrite / Neodymium, Iron, Boron Retaining Magnets, Tapped or Plain Holes, with Rubber Jacket sketch

Part Options / Table

Type

AWith 1 tapped hole
BWith 2 tapped holes
DWith 2 plain holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Type A / B

Type D
b1b2d2h1h2h3l2l3m
2.76M 50.221.971.710.470.510.310.242.420.811.08
Show / Hide columns
Dimensions in: Inch (change to Metric)
l1Nominal magnetic forces FH1
(No air gap)

HF
Type A



Type B

\Type D
\ND
Type A


Type B


Type D
Nominal magnetic forces FH2
(6 mm air gap)

HF
Type A


Type B
\Type D
ND
Type A


Type B
\Type D
2.7610.12 lbf (45 N)10.12 lbf (45 N)10.12 lbf (45 N)65.19 lbf (290 N)65.19 lbf (290 N)65.19 lbf (290 N)3.60 lbf (16 N)2.47 lbf (11 N)3.15 lbf (14 N)15.29 lbf (68 N)16.19 lbf (72 N)15.74 lbf (70 N)

Build & Price

3D Product Configurator
Magnet material


Length l1
Thread d1
Bore d1
Type



Color
SW

Selected Part

Total US Dollars (net)
$24.56
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$24.56
2549$22.52
5099$20.47
≥ 100$18.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.275 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 57.2-HF-70-5,5-D-SWGN 57.2-ND-70-5,5-D-SWGN 57.2-HF-70-M5-A-SWGN 57.2-ND-70-M5-A-SWGN 57.2-HF-70-M5-B-SWGN 57.2-ND-70-M5-B-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.