GN 7072.1 Two-Piece Shaft Collars Stainless Steel, with Extension-Tapped Holes

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

With GN 7072.1 extension-tapped holes of the stainless steel two-piece shaft collars, GN 7062.10 sensor holders or other elements such as the gear lever or cam can be attached to shafts and axles.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles. As compared to semi-split set collars, split set collars can even be assembled radially.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Specification

Stainless steelNI
Sintered steel
European Standard No. 1.4404 (AISI 316 LHC)

Socket cap screw DIN 912
Stainless steel
European Standard No. 1.4301 (AISI 304)


RoHS compliant

Accessory

Clamping kits GN 311
Damping washers GN 7072.30
Sensor holders GN 7062.10

Technical drawing

3D
Hide technical drawing
GN 7072.1 Stainless Steel Two-Piece Shaft Collars, with Extension-Tapped Holes sketch

Part Options / Table

Type

AExtension-tapped holes, radial
BExtension-tapped holes, axial
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.003
recommended
shaft tolerance -0.004
Bore
series 1



Bore series 2
±0.008d3d4l1l2mk


Bore series 1



Bore series 2
stx ≈
max. protrusion of
cap screw
Clamping kits for d3
1.18B 12-.43M 4M 3.51.59.31.38-.08.16.03311-30-M4-12-SW
1.26B 14-.43M 4M 3.55.61.31.43-.08.16.03311-30-M4-12-SW
1.42B 15B 16.51M 5M 4.59.78.39.46.47.08.22.06311-30-M5-13-SW
1.65B 18B 20.59M 5M 4.67.97.47.54.56.12.22.02311-30-M5-15-SW
1.89B 22B 25.59M 5M 4.791.04.47.65.68.12.220311-45-M5-16-SW
2.17B 28B 30.59M 6M 5.891.24.71.74.76.12.28.02311-45-M6-18-SW
2.36B 32B 35.59M 6M 5.981.31.71.83.87.16.28.02311-45-M6-19-SW
2.56B 40B 0,6.59M 6M 51.081.36.71.97-.16.28.02311-45-M6-20-SW

Build & Price

Outside diameter d1
d2
Material

Type


Selected Part

Total US Dollars (net)
$41.48
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$41.48
1024$38.03
2549$34.57
≥ 50$31.11
Weight: 0.078 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.