Load capacity 140 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, impact proof and corrosion resistant.
Specification
Bracket
Zinc plated steel stamping with plate mounting
Twin ball races in the swivel head
Swivel head sealed
Bolted wheel axle
Brake lever made of steel, zinc-plated, blue-passivated finish
Wheel
High quality elastic solid rubber
smooth rolling quality 'Blickle EasyRoll'
65° shore A
non-marking gray or blue color
Impact-resistant nylon rim
Rim color – black
RoHS
On request
Individual wheels, series POEV
Technical drawing
Hide technical drawing
Part Options / Table
Version
P1
Plate size (100 mm x 85 mm)
P3
Plate size (140 mm x 110 mm)
P12
Plate size (3 5/8" x 2 1/2")
Type
R-FI-SB
Roller bearing with stop-fix brake, with blue wheel
R-SB
Roller bearing with blue wheel
K-FI-SB-FK
Ball bearing with stop-fix brake, with blue wheel, with thread guard
K-SB-FK
Ball bearing with blue wheel, with thread guard
K-FI-SG-FK
Ball bearing with stop-fix Brake, with Gray Wheel, with Thread Guard
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.