GN 18 Leveling Feet Stainless Steel, FDA Compliant

Leveling Feet GN 18: Stainless Steel, FDA Compliant
Type (Base): C4 - Polished, rubber pad vulcanized, white
Version (Stud): S - Without nut, external hex at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
FDA

FDA compliant

Product description

Leveling feet GN 18 are particularly suitable for use in aggressive environments.

The inclined surfaces for liquid runoff and the high surface quality of the base plate simplify cleaning and prevent the accumulation of dust or dirt. The FDA compliant and vulcanized rubber underlay seals the base against the resting surface and allows the feet to be used in food-processing areas or the pharmaceutical industry, for example.

The leveling feet are supplied assembled and cannot be disassembled.

Specification

Base plate
Stainless steel AISI 316L


Threaded stud
Stainless steel AISI 316L


Hex nut ISO 4032
Stainless steel


Rubber pad

  • Acrylonitrile butadiene rubber (NBR)
    • Black for type C3
    • Blue for type C7
  • Silicone rubber (MVQ)
    White for type C4
  • FDA compliant material
  • Hardness 85±5 Shore A
  • Vulcanized

RoHS

Hide technical drawing
GN 18 Stainless Steel AISI 316L Leveling Feet, FDA Compliant sketch

Part Options / Table

Type (Base)

C3Polished, rubber pad vulcanized, black
C4Polished, rubber pad vulcanized, white
C7Polished, rubber pad vulcanized, blue

Version (Stud)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
Show / Hide columns

Metric

d1d2l1
Version
S / SK

Version
T / TK
2.36M 81.571.972.48-------
2.36M 101.972.363.153.94------
2.36M 122.363.153.944.92------
2.36M 16----2.953.944.925.917.879.84
3.15M 81.571.972.48-------
3.15M 101.972.363.153.94------
3.15M 122.363.153.944.92------
3.15M 16----2.953.944.925.917.879.84
3.15M 20----2.953.944.925.917.879.84
3.15M 24----3.944.925.917.8711.81-
3.94M 81.571.972.48-------
3.94M 101.972.363.153.94------
3.94M 122.363.153.944.92------
3.94M 16----2.953.944.925.917.879.84
3.94M 20----2.953.944.925.917.879.84
3.94M 24----3.944.925.917.8711.81-
4.72M 20----2.953.944.925.917.879.84
4.72M 24----3.944.925.917.8711.81-
Show / Hide columns
d1d2h1h2sA/F1A/F2w in °Static load
Version S / SK

Version T / TK
2.36M 81.22-0.080.67-321798 lbf (8 kN)-
2.36M 101.22-0.080.67-323147 lbf (14 kN)-
2.36M 121.22-0.080.67-323147 lbf (14 kN)-
2.36M 16-1.460.08-0.4732-3147 lbf (14 kN)
3.15M 81.30-0.080.67-261798 lbf (8 kN)-
3.15M 101.30-0.080.67-263147 lbf (14 kN)-
3.15M 121.30-0.080.67-263147 lbf (14 kN)-
3.15M 16-1.540.08-0.4726-3147 lbf (14 kN)
3.15M 20-1.540.08-0.5926-7194 lbf (32 kN)
3.15M 24-1.610.08-0.7526-8093 lbf (36 kN)
3.94M 81.38-0.080.67-221798 lbf (8 kN)-
3.94M 101.38-0.080.67-223147 lbf (14 kN)-
3.94M 121.38-0.080.67-223597 lbf (16 kN)-
3.94M 16-1.610.08-0.4722-5395 lbf (24 kN)
3.94M 20-1.610.08-0.5922-5845 lbf (26 kN)
3.94M 24-1.690.08-0.7522-6295 lbf (28 kN)
4.72M 20-1.690.08-0.5920-5845 lbf (26 kN)
4.72M 24-1.810.08-0.7520-5845 lbf (26 kN)

Build & Price

Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK)
Type (Base)



Version (Stud)




Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK)
Type (Base)



Version (Stud)




Selected Part

Total (net)
US$29.45
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$29.45
1024US$26.99
2549US$24.54
≥ 50US$22.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.267 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 18-60-M8-40-C3-SGN 18-60-M8-40-C3-SKGN 18-60-M8-40-C4-SGN 18-60-M8-40-C4-SKGN 18-60-M8-40-C7-SGN 18-60-M8-40-C7-SKGN 18-60-M8-50-C3-SGN 18-60-M8-50-C3-SKGN 18-60-M8-50-C4-SGN 18-60-M8-50-C4-SKGN 18-60-M8-50-C7-SGN 18-60-M8-50-C7-SKGN 18-60-M8-63-C3-SGN 18-60-M8-63-C3-SKGN 18-60-M8-63-C4-SGN 18-60-M8-63-C4-SKGN 18-60-M8-63-C7-SGN 18-60-M8-63-C7-SKGN 18-60-M10-50-C3-SGN 18-60-M10-50-C3-SKGN 18-60-M10-50-C4-SGN 18-60-M10-50-C4-SKGN 18-60-M10-50-C7-SGN 18-60-M10-50-C7-SKGN 18-60-M10-60-C3-SGN 18-60-M10-60-C3-SKGN 18-60-M10-60-C4-SGN 18-60-M10-60-C4-SKGN 18-60-M10-60-C7-SGN 18-60-M10-60-C7-SKGN 18-60-M10-80-C3-SGN 18-60-M10-80-C3-SKGN 18-60-M10-80-C4-SGN 18-60-M10-80-C4-SKGN 18-60-M10-80-C7-SGN 18-60-M10-80-C7-SKGN 18-60-M10-100-C3-SGN 18-60-M10-100-C3-SKGN 18-60-M10-100-C4-SGN 18-60-M10-100-C4-SKGN 18-60-M10-100-C7-SGN 18-60-M10-100-C7-SKGN 18-60-M12-60-C3-SGN 18-60-M12-60-C3-SKGN 18-60-M12-60-C4-SGN 18-60-M12-60-C4-SKGN 18-60-M12-60-C7-SGN 18-60-M12-60-C7-SKGN 18-60-M12-80-C3-SGN 18-60-M12-80-C3-SKGN 18-60-M12-80-C4-SGN 18-60-M12-80-C4-SKGN 18-60-M12-80-C7-SGN 18-60-M12-80-C7-SKGN 18-60-M12-100-C3-SGN 18-60-M12-100-C3-SKGN 18-60-M12-100-C4-SGN 18-60-M12-100-C4-SKGN 18-60-M12-100-C7-SGN 18-60-M12-100-C7-SKGN 18-60-M12-125-C3-SGN 18-60-M12-125-C3-SKGN 18-60-M12-125-C4-SGN 18-60-M12-125-C4-SKGN 18-60-M12-125-C7-SGN 18-60-M12-125-C7-SKGN 18-60-M16-75-C3-TGN 18-60-M16-75-C3-TKGN 18-60-M16-75-C4-TGN 18-60-M16-75-C4-TKGN 18-60-M16-75-C7-TGN 18-60-M16-75-C7-TKGN 18-60-M16-100-C3-TGN 18-60-M16-100-C3-TKGN 18-60-M16-100-C4-TGN 18-60-M16-100-C4-TKGN 18-60-M16-100-C7-TGN 18-60-M16-100-C7-TKGN 18-60-M16-125-C3-TGN 18-60-M16-125-C3-TKGN 18-60-M16-125-C4-TGN 18-60-M16-125-C4-TKGN 18-60-M16-125-C7-TGN 18-60-M16-125-C7-TKGN 18-60-M16-150-C3-TGN 18-60-M16-150-C3-TKGN 18-60-M16-150-C4-TGN 18-60-M16-150-C4-TKGN 18-60-M16-150-C7-TGN 18-60-M16-150-C7-TKGN 18-60-M16-200-C3-TGN 18-60-M16-200-C3-TKGN 18-60-M16-200-C4-TGN 18-60-M16-200-C4-TKGN 18-60-M16-200-C7-TGN 18-60-M16-200-C7-TKGN 18-60-M16-250-C3-TGN 18-60-M16-250-C3-TKGN 18-60-M16-250-C4-TGN 18-60-M16-250-C4-TKGN 18-60-M16-250-C7-TGN 18-60-M16-250-C7-TKGN 18-80-M8-40-C3-SGN 18-80-M8-40-C3-SKGN 18-80-M8-40-C4-SGN 18-80-M8-40-C4-SKGN 18-80-M8-40-C7-SGN 18-80-M8-40-C7-SKGN 18-80-M8-50-C3-SGN 18-80-M8-50-C3-SKGN 18-80-M8-50-C4-SGN 18-80-M8-50-C4-SKGN 18-80-M8-50-C7-SGN 18-80-M8-50-C7-SKGN 18-80-M8-63-C3-SGN 18-80-M8-63-C3-SKGN 18-80-M8-63-C4-SGN 18-80-M8-63-C4-SKGN 18-80-M8-63-C7-SGN 18-80-M8-63-C7-SKGN 18-80-M10-50-C3-SGN 18-80-M10-50-C3-SKGN 18-80-M10-50-C4-SGN 18-80-M10-50-C4-SKGN 18-80-M10-50-C7-SGN 18-80-M10-50-C7-SKGN 18-80-M10-60-C3-SGN 18-80-M10-60-C3-SKGN 18-80-M10-60-C4-SGN 18-80-M10-60-C4-SKGN 18-80-M10-60-C7-SGN 18-80-M10-60-C7-SKGN 18-80-M10-80-C3-SGN 18-80-M10-80-C3-SKGN 18-80-M10-80-C4-SGN 18-80-M10-80-C4-SKGN 18-80-M10-80-C7-SGN 18-80-M10-80-C7-SKGN 18-80-M10-100-C3-SGN 18-80-M10-100-C3-SKGN 18-80-M10-100-C4-SGN 18-80-M10-100-C4-SKGN 18-80-M10-100-C7-SGN 18-80-M10-100-C7-SKGN 18-80-M12-60-C3-SGN 18-80-M12-60-C3-SKGN 18-80-M12-60-C4-SGN 18-80-M12-60-C4-SKGN 18-80-M12-60-C7-SGN 18-80-M12-60-C7-SKGN 18-80-M12-80-C3-SGN 18-80-M12-80-C3-SKGN 18-80-M12-80-C4-SGN 18-80-M12-80-C4-SKGN 18-80-M12-80-C7-SGN 18-80-M12-80-C7-SKGN 18-80-M12-100-C3-SGN 18-80-M12-100-C3-SKGN 18-80-M12-100-C4-SGN 18-80-M12-100-C4-SKGN 18-80-M12-100-C7-SGN 18-80-M12-100-C7-SKGN 18-80-M12-125-C3-SGN 18-80-M12-125-C3-SKGN 18-80-M12-125-C4-SGN 18-80-M12-125-C4-SKGN 18-80-M12-125-C7-SGN 18-80-M12-125-C7-SKGN 18-80-M16-75-C3-TGN 18-80-M16-75-C3-TKGN 18-80-M16-75-C4-TGN 18-80-M16-75-C4-TKGN 18-80-M16-75-C7-TGN 18-80-M16-75-C7-TKGN 18-80-M16-100-C3-TGN 18-80-M16-100-C3-TKGN 18-80-M16-100-C4-TGN 18-80-M16-100-C4-TKGN 18-80-M16-100-C7-TGN 18-80-M16-100-C7-TKGN 18-80-M16-125-C3-TGN 18-80-M16-125-C3-TKGN 18-80-M16-125-C4-TGN 18-80-M16-125-C4-TKGN 18-80-M16-125-C7-TGN 18-80-M16-125-C7-TKGN 18-80-M16-150-C3-TGN 18-80-M16-150-C3-TKGN 18-80-M16-150-C4-TGN 18-80-M16-150-C4-TKGN 18-80-M16-150-C7-TGN 18-80-M16-150-C7-TKGN 18-80-M16-200-C3-TGN 18-80-M16-200-C3-TKGN 18-80-M16-200-C4-TGN 18-80-M16-200-C4-TKGN 18-80-M16-200-C7-TGN 18-80-M16-200-C7-TKGN 18-80-M16-250-C3-TGN 18-80-M16-250-C3-TKGN 18-80-M16-250-C4-TGN 18-80-M16-250-C4-TKGN 18-80-M16-250-C7-TGN 18-80-M16-250-C7-TKGN 18-80-M20-75-C3-TGN 18-80-M20-75-C3-TKGN 18-80-M20-75-C4-TGN 18-80-M20-75-C4-TKGN 18-80-M20-75-C7-TGN 18-80-M20-75-C7-TKGN 18-80-M20-100-C3-TGN 18-80-M20-100-C3-TKGN 18-80-M20-100-C4-TGN 18-80-M20-100-C4-TKGN 18-80-M20-100-C7-TGN 18-80-M20-100-C7-TKGN 18-80-M20-125-C3-TGN 18-80-M20-125-C3-TKGN 18-80-M20-125-C4-TGN 18-80-M20-125-C4-TKGN 18-80-M20-125-C7-TGN 18-80-M20-125-C7-TKGN 18-80-M20-150-C3-TGN 18-80-M20-150-C3-TKGN 18-80-M20-150-C4-TGN 18-80-M20-150-C4-TKGN 18-80-M20-150-C7-TGN 18-80-M20-150-C7-TKGN 18-80-M20-200-C3-TGN 18-80-M20-200-C3-TKGN 18-80-M20-200-C4-TGN 18-80-M20-200-C4-TKGN 18-80-M20-200-C7-TGN 18-80-M20-200-C7-TKGN 18-80-M20-250-C3-TGN 18-80-M20-250-C3-TKGN 18-80-M20-250-C4-TGN 18-80-M20-250-C4-TKGN 18-80-M20-250-C7-TGN 18-80-M20-250-C7-TKGN 18-80-M24-100-C3-TGN 18-80-M24-100-C3-TKGN 18-80-M24-100-C4-TGN 18-80-M24-100-C4-TKGN 18-80-M24-100-C7-TGN 18-80-M24-100-C7-TKGN 18-80-M24-125-C3-TGN 18-80-M24-125-C3-TKGN 18-80-M24-125-C4-TGN 18-80-M24-125-C4-TKGN 18-80-M24-125-C7-TGN 18-80-M24-125-C7-TKGN 18-80-M24-150-C3-TGN 18-80-M24-150-C3-TKGN 18-80-M24-150-C4-TGN 18-80-M24-150-C4-TKGN 18-80-M24-150-C7-TGN 18-80-M24-150-C7-TKGN 18-80-M24-200-C3-TGN 18-80-M24-200-C3-TKGN 18-80-M24-200-C4-TGN 18-80-M24-200-C4-TKGN 18-80-M24-200-C7-TGN 18-80-M24-200-C7-TKGN 18-80-M24-300-C3-TGN 18-80-M24-300-C3-TKGN 18-80-M24-300-C4-TGN 18-80-M24-300-C4-TKGN 18-80-M24-300-C7-TGN 18-80-M24-300-C7-TKGN 18-100-M8-40-C3-SGN 18-100-M8-40-C3-SKGN 18-100-M8-40-C4-SGN 18-100-M8-40-C4-SKGN 18-100-M8-40-C7-SGN 18-100-M8-40-C7-SKGN 18-100-M8-50-C3-SGN 18-100-M8-50-C3-SKGN 18-100-M8-50-C4-SGN 18-100-M8-50-C4-SKGN 18-100-M8-50-C7-SGN 18-100-M8-50-C7-SKGN 18-100-M8-63-C3-SGN 18-100-M8-63-C3-SKGN 18-100-M8-63-C4-SGN 18-100-M8-63-C4-SKGN 18-100-M8-63-C7-SGN 18-100-M8-63-C7-SKGN 18-100-M10-50-C3-SGN 18-100-M10-50-C3-SKGN 18-100-M10-50-C4-SGN 18-100-M10-50-C4-SKGN 18-100-M10-50-C7-SGN 18-100-M10-50-C7-SKGN 18-100-M10-60-C3-SGN 18-100-M10-60-C3-SKGN 18-100-M10-60-C4-SGN 18-100-M10-60-C4-SKGN 18-100-M10-60-C7-SGN 18-100-M10-60-C7-SKGN 18-100-M10-80-C3-SGN 18-100-M10-80-C3-SKGN 18-100-M10-80-C4-SGN 18-100-M10-80-C4-SKGN 18-100-M10-80-C7-SGN 18-100-M10-80-C7-SKGN 18-100-M10-100-C3-SGN 18-100-M10-100-C3-SKGN 18-100-M10-100-C4-SGN 18-100-M10-100-C4-SKGN 18-100-M10-100-C7-SGN 18-100-M10-100-C7-SKGN 18-100-M12-60-C3-SGN 18-100-M12-60-C3-SKGN 18-100-M12-60-C4-SGN 18-100-M12-60-C4-SKGN 18-100-M12-60-C7-SGN 18-100-M12-60-C7-SKGN 18-100-M12-80-C3-SGN 18-100-M12-80-C3-SKGN 18-100-M12-80-C4-SGN 18-100-M12-80-C4-SKGN 18-100-M12-80-C7-SGN 18-100-M12-80-C7-SKGN 18-100-M12-100-C3-SGN 18-100-M12-100-C3-SKGN 18-100-M12-100-C4-SGN 18-100-M12-100-C4-SKGN 18-100-M12-100-C7-SGN 18-100-M12-100-C7-SKGN 18-100-M12-125-C3-SGN 18-100-M12-125-C3-SKGN 18-100-M12-125-C4-SGN 18-100-M12-125-C4-SKGN 18-100-M12-125-C7-SGN 18-100-M12-125-C7-SKGN 18-100-M16-75-C3-TGN 18-100-M16-75-C3-TKGN 18-100-M16-75-C4-TGN 18-100-M16-75-C4-TKGN 18-100-M16-75-C7-TGN 18-100-M16-75-C7-TKGN 18-100-M16-100-C3-TGN 18-100-M16-100-C3-TKGN 18-100-M16-100-C4-TGN 18-100-M16-100-C4-TKGN 18-100-M16-100-C7-TGN 18-100-M16-100-C7-TKGN 18-100-M16-125-C3-TGN 18-100-M16-125-C3-TKGN 18-100-M16-125-C4-TGN 18-100-M16-125-C4-TKGN 18-100-M16-125-C7-TGN 18-100-M16-125-C7-TKGN 18-100-M16-150-C3-TGN 18-100-M16-150-C3-TKGN 18-100-M16-150-C4-TGN 18-100-M16-150-C4-TKGN 18-100-M16-150-C7-TGN 18-100-M16-150-C7-TKGN 18-100-M16-200-C3-TGN 18-100-M16-200-C3-TKGN 18-100-M16-200-C4-TGN 18-100-M16-200-C4-TKGN 18-100-M16-200-C7-TGN 18-100-M16-200-C7-TKGN 18-100-M16-250-C3-TGN 18-100-M16-250-C3-TKGN 18-100-M16-250-C4-TGN 18-100-M16-250-C4-TKGN 18-100-M16-250-C7-TGN 18-100-M16-250-C7-TKGN 18-100-M20-75-C3-TGN 18-100-M20-75-C3-TKGN 18-100-M20-75-C4-TGN 18-100-M20-75-C4-TKGN 18-100-M20-75-C7-TGN 18-100-M20-75-C7-TKGN 18-100-M20-100-C3-TGN 18-100-M20-100-C3-TKGN 18-100-M20-100-C4-TGN 18-100-M20-100-C4-TKGN 18-100-M20-100-C7-TGN 18-100-M20-100-C7-TKGN 18-100-M20-125-C3-TGN 18-100-M20-125-C3-TKGN 18-100-M20-125-C4-TGN 18-100-M20-125-C4-TKGN 18-100-M20-125-C7-TGN 18-100-M20-125-C7-TKGN 18-100-M20-150-C3-TGN 18-100-M20-150-C3-TKGN 18-100-M20-150-C4-TGN 18-100-M20-150-C4-TKGN 18-100-M20-150-C7-TGN 18-100-M20-150-C7-TKGN 18-100-M20-200-C3-TGN 18-100-M20-200-C3-TKGN 18-100-M20-200-C4-TGN 18-100-M20-200-C4-TKGN 18-100-M20-200-C7-TGN 18-100-M20-200-C7-TKGN 18-100-M20-250-C3-TGN 18-100-M20-250-C3-TKGN 18-100-M20-250-C4-TGN 18-100-M20-250-C4-TKGN 18-100-M20-250-C7-TGN 18-100-M20-250-C7-TKGN 18-100-M24-100-C3-TGN 18-100-M24-100-C3-TKGN 18-100-M24-100-C4-TGN 18-100-M24-100-C4-TKGN 18-100-M24-100-C7-TGN 18-100-M24-100-C7-TKGN 18-100-M24-125-C3-TGN 18-100-M24-125-C3-TKGN 18-100-M24-125-C4-TGN 18-100-M24-125-C4-TKGN 18-100-M24-125-C7-TGN 18-100-M24-125-C7-TKGN 18-100-M24-150-C3-TGN 18-100-M24-150-C3-TKGN 18-100-M24-150-C4-TGN 18-100-M24-150-C4-TKGN 18-100-M24-150-C7-TGN 18-100-M24-150-C7-TKGN 18-100-M24-200-C3-TGN 18-100-M24-200-C3-TKGN 18-100-M24-200-C4-TGN 18-100-M24-200-C4-TKGN 18-100-M24-200-C7-TGN 18-100-M24-200-C7-TKGN 18-100-M24-300-C3-TGN 18-100-M24-300-C3-TKGN 18-100-M24-300-C4-TGN 18-100-M24-300-C4-TKGN 18-100-M24-300-C7-TGN 18-100-M24-300-C7-TKGN 18-120-M20-75-C3-TGN 18-120-M20-75-C3-TKGN 18-120-M20-75-C4-TGN 18-120-M20-75-C4-TKGN 18-120-M20-75-C7-TGN 18-120-M20-75-C7-TKGN 18-120-M20-100-C3-TGN 18-120-M20-100-C3-TKGN 18-120-M20-100-C4-TGN 18-120-M20-100-C4-TKGN 18-120-M20-100-C7-TGN 18-120-M20-100-C7-TKGN 18-120-M20-125-C3-TGN 18-120-M20-125-C3-TKGN 18-120-M20-125-C4-TGN 18-120-M20-125-C4-TKGN 18-120-M20-125-C7-TGN 18-120-M20-125-C7-TKGN 18-120-M20-150-C3-TGN 18-120-M20-150-C3-TKGN 18-120-M20-150-C4-TGN 18-120-M20-150-C4-TKGN 18-120-M20-150-C7-TGN 18-120-M20-150-C7-TKGN 18-120-M20-200-C3-TGN 18-120-M20-200-C3-TKGN 18-120-M20-200-C4-TGN 18-120-M20-200-C4-TKGN 18-120-M20-200-C7-TGN 18-120-M20-200-C7-TKGN 18-120-M20-250-C3-TGN 18-120-M20-250-C3-TKGN 18-120-M20-250-C4-TGN 18-120-M20-250-C4-TKGN 18-120-M20-250-C7-TGN 18-120-M20-250-C7-TKGN 18-120-M24-100-C3-TGN 18-120-M24-100-C3-TKGN 18-120-M24-100-C4-TGN 18-120-M24-100-C4-TKGN 18-120-M24-100-C7-TGN 18-120-M24-100-C7-TKGN 18-120-M24-125-C3-TGN 18-120-M24-125-C3-TKGN 18-120-M24-125-C4-TGN 18-120-M24-125-C4-TKGN 18-120-M24-125-C7-TGN 18-120-M24-125-C7-TKGN 18-120-M24-150-C3-TGN 18-120-M24-150-C3-TKGN 18-120-M24-150-C4-TGN 18-120-M24-150-C4-TKGN 18-120-M24-150-C7-TGN 18-120-M24-150-C7-TKGN 18-120-M24-200-C3-TGN 18-120-M24-200-C3-TKGN 18-120-M24-200-C4-TGN 18-120-M24-200-C4-TKGN 18-120-M24-200-C7-TGN 18-120-M24-200-C7-TKGN 18-120-M24-300-C3-TGN 18-120-M24-300-C3-TKGN 18-120-M24-300-C4-TGN 18-120-M24-300-C4-TKGN 18-120-M24-300-C7-TGN 18-120-M24-300-C7-TK

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback