GN 7600 Sealing Rings Elastomer, Hygienic Design

Sealing Rings GN 7600: Elastomer, Hygienic Design
Material: EPDM - Ethylene propylene diene rubber
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Components with cylindrical mounting surfaces, which are installed in hygienic areas, can be sealed and mounted without dead spaces using sealing rings GN 7600. Standard parts that are supplied with sealing rings GN 7600 are listed in the table and can be supplied individually in case service is required.

When delivered, or when not assembled, the sealing rings have the “actual dimensions” stated in the table. To ensure a firm seating and a reliable sealing, an installation space as shown in the sketch must be provided on the component. This ensures that when the sealing ring is mounted, it will be subject to the necessary pressure without excess load. All surfaces that are in contact with the sealing ring should have a minimum surface quality of Ra 0.8 µm.

Specification

Hydrogenated acrylonitrile butadiene rubberHNBR

  • Blue
  • Operating temperature from
    -13 °F to +302 °F (-25 °C to +150 °C)
  • FDA compliant material
  • Hardness 85 ±5 Shore A85

Ethylene propylene diene rubberEPDM

  • Blue
  • Operating temperature from
    -40 °F to +248 °F (-40 °C to +120 °C)
  • FDA compliant material
  • Hardness 85 ±5 Shore A85

Fluorine rubberFKM

  • Blue
  • Operating temperature from
    +23 °F to +392 °F (-5 °C bis +200 °C)
  • FDA compliant material
  • Hardness 85 ±5 Shore A85

RoHS

Hide technical drawing
GN 7600 Elastomer Sealing Rings, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Metric

d1
Nominal dimensions -
installation space
d2
Nominal dimensions -
installation space
d3
Nominal dimensions -
installation space
d1
Actual dimensions -
sealing rings
unassembled
d2
Actual dimensions -
sealing rings
unassembled
d3
Actual dimensions -
sealing rings
unassembled
d4
Actual dimensions -
sealings rings
unassembled
s
Suitable for
0.390.240.430.370.240.400.210.08GN 1581
0.430.280.460.400.270.430.240.08GN 1580 / GN 1581 / GN 1582 / GN 8341 / GN 8351
0.470.310.500.440.310.470.280.08GN 429 / GN 1580
0.510.350.540.480.350.510.320.08GN 1581 / GN 1582 / GN 8341 / GN 8351
0.550.390.580.520.390.550.360.08GN 75.6 / GN 305 / GN 1580
0.630.470.660.590.460.620.430.08GN 75.6 / GN 429 / GN 1581 / GN 1582 / GN 5064 / GN 8341 / GN 8351
0.710.550.740.670.540.700.510.08GN 75.6 / GN 305 / GN 1580 / GN 5435 / GN 5445
0.750.590.780.700.570.730.540.08GN 1581 / GN 1582
0.790.630.820.740.610.770.580.08GN 429
0.830.670.860.780.650.810.620.08GN 1580 / GN 5064 / GN 5435 / GN 5445
0.870.710.900.820.690.840.660.08GN 305 / GN 1150 / GN 1581 / GN 8170 / GN 6226
0.980.831.020.930.800.960.770.08GN 19 / GN 20 / GN 20.1 / GN 1580 / GN 5064
1.100.941.131.040.911.070.880.08GN 19 / GN 20 / GN 20.1 / GN 1581 / GN 5080 / GN 5090 / GN 6226
1.181.021.211.120.991.150.960.08GN 1150
1.261.101.291.201.061.221.040.08GN 19 / GN 20 / GN 20.1 / GN 1580
1.341.181.371.271.141.341.110.08GN 6226
1.421.261.451.351.211.371.190.08GN 19 / GN 20 / GN 20.1
1.571.421.611.501.371.531.340.08GN 1580
1.651.501.691.571.441.601.410.08GN 5080 / GN 5090

Build & Price

Outer diameter d1
Inner diameter d2
Width s
Material



Hardness

Outer diameter d1
Inner diameter d2
Width s
Material



Hardness

Selected Part

Total (net)
US$2.17
In Stock: 37
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$2.17
2549US$1.99
5099US$1.81
≥ 100US$1.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7600-10-6-2-HNBR-85GN 7600-10-6-2-EPDM-85GN 7600-10-6-2-FKM-85GN 7600-11-7-2-HNBR-85GN 7600-11-7-2-EPDM-85GN 7600-11-7-2-FKM-85GN 7600-12-8-2-HNBR-85GN 7600-12-8-2-EPDM-85GN 7600-12-8-2-FKM-85GN 7600-13-9-2-HNBR-85GN 7600-13-9-2-EPDM-85GN 7600-13-9-2-FKM-85GN 7600-14-10-2-HNBR-85GN 7600-14-10-2-EPDM-85GN 7600-14-10-2-FKM-85GN 7600-16-12-2-HNBR-85GN 7600-16-12-2-EPDM-85GN 7600-16-12-2-FKM-85GN 7600-18-14-2-HNBR-85GN 7600-18-14-2-EPDM-85GN 7600-18-14-2-FKM-85GN 7600-19-15-2-HNBR-85GN 7600-19-15-2-EPDM-85GN 7600-19-15-2-FKM-85GN 7600-20-16-2-HNBR-85GN 7600-20-16-2-EPDM-85GN 7600-20-16-2-FKM-85GN 7600-21-17-2-HNBR-85GN 7600-21-17-2-EPDM-85GN 7600-21-17-2-FKM-85GN 7600-22-18-2-HNBR-85GN 7600-22-18-2-EPDM-85GN 7600-22-18-2-FKM-85GN 7600-25-21-2-HNBR-85GN 7600-25-21-2-EPDM-85GN 7600-25-21-2-FKM-85GN 7600-28-24-2-HNBR-85GN 7600-28-24-2-EPDM-85GN 7600-28-24-2-FKM-85GN 7600-30-26-2-HNBR-85GN 7600-30-26-2-EPDM-85GN 7600-30-26-2-FKM-85GN 7600-32-28-2-HNBR-85GN 7600-32-28-2-EPDM-85GN 7600-32-28-2-FKM-85GN 7600-34-30-2-HNBR-85GN 7600-34-30-2-EPDM-85GN 7600-34-30-2-FKM-85GN 7600-36-32-2-HNBR-85GN 7600-36-32-2-EPDM-85GN 7600-36-32-2-FKM-85GN 7600-40-36-2-HNBR-85GN 7600-40-36-2-EPDM-85GN 7600-40-36-2-FKM-85GN 7600-42-38-2-HNBR-85GN 7600-42-38-2-EPDM-85GN 7600-42-38-2-FKM-85

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback