Products | J.W. Winco Standard Parts

EN 624 Ergostyle® Soft Grip Knobs Technopolymer Plastic

Photo

EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DRT - Red, RAL 3000, matte finish
ELESA original design
code: EGK.
Color of the cap: DRT - Red, RAL 3000, matte finish
EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DRT - Red, RAL 3000, matte finish EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DBL - Blue, RAL 5024, matte finish EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DGB - Yellow, RAL 1021, matte finish EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DGR - Gray, RAL 7035, matte finish EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DOR - Orange, RAL 2004, matte finish EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs Color of the cap: DSG - Black-gray, RAL 7021, matte finish

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Knob rim with elastomer coating is shaped with four large-size notches to
provide a solid grip during indexing operations and to make such operations more comfortable.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Grip knob
Plastic
Technopolymer plastic (Polypropylen PP)
  • Elastomer (TPE) 70 shore A
  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, matte RAL 7021

Softline coating and plastic core
Chemically bonded

Hub insert
Steel, blackened finish, molded in

Color of the cover cap (matte finish)
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT


RoHS compliant

On request

Modifications such as inch and metric blind bores

Technical drawing

3D
Hide technical drawing
EN 624 Technopolymer Plastic Ergostyle® Soft Grip Knobs sketch

Part Options / Table

Bore code

BBore
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001d3d4d5d6d7d8l1l2l3l4l5r
1.970.390.871.691.101.570.160.171.500.140.870.470.550.59
2.480.471.022.171.651.950.200.241.730.141.180.350.630.75

Build & Price

Outside diameter d1
Bore code

Bore diameter d2
Color of the cap
DBL
DGB
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$16.52
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.52
100249$15.14
250499$13.77
≥ 500$12.39
Weight: 0.209 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.