EN 725.3 Cabinet U-Handles Plastic, Insert with Finger Recesses, Softline

Cabinet U-Handles EN 725.3: Plastic, Insert with Finger Recesses, Softline
Original design M.343-SOFT
Type: A - Mounting from the back (tapped blind hole)
Insert color: RT - Red, RAL 3000, matte finish
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Cabinet U-handles EN 725.3 are characterized by their stability and their ergonomic design. The soft finger recesses (Softline product family) on the underside of the handle provide a particularly pleasant feel when gripping.

Cabinet U-handles EN 725.3 can be installed from the rear (type A) as well as from the operating side (type B).

Specification

Handle
Plastic, polypropylene (PP)

  • Black-gray, matte finish, similar to RAL 7021
  • Brass tapped insert

Insert with finger recesses
Thermoplastic elastomer (TPE)

  • Chemically bonded to the base body
  • Operating temperature
    32 °F to 176 °F (0 °C to +80 °C)
  • Color
    • Orange, RAL 2004, matte finishOROR
    • Gray, RAL 7024, matte finishGRGR
    • Red, RAL 3000, matte finishRTRT
    • Green, RAL 6017, matte finishGNGN
  • Hardness 70 Shore A

RoHS

Hide technical drawing
EN 725.3 Plastic Cabinet U-Handles, Insert with Finger Recesses, Softline sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

l1 ±0.02d1
Type A
d2
Type B
abd3h1h2l2l3t1
min.
t2
5.20M 60.250.631.020.412.090.595.834.570.470.33
5.20M 8-0.631.02-2.090.595.834.570.470.33

Build & Price

Length l1
Thread d1
Diameter d2
Type


Insert color
Green
Gray
Orange
Red
Length l1
Thread d1
Diameter d2
Type


Insert color
Green
Gray
Orange
Red

Selected Part

Total (net)
US$20.05
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$20.05
799US$19.32
100249US$18.23
≥ 250US$16.41
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 725.3-132-M6-A-OREN 725.3-132-M6-A-GREN 725.3-132-M6-A-RTEN 725.3-132-M6-A-GNEN 725.3-132-6,4-B-OREN 725.3-132-6,4-B-GREN 725.3-132-6,4-B-RTEN 725.3-132-6,4-B-GNEN 725.3-132-M8-A-OREN 725.3-132-M8-A-GREN 725.3-132-M8-A-RTEN 725.3-132-M8-A-GN

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback