EN 5342.13 Three-Lobed Knobs with Loss Protection Plastic, with Stainless Steel Tapped Insert

Three-Lobed Knobs with Loss Protection EN 5342.13: Plastic, with Stainless Steel Tapped Insert
Original design
code: VTT-SST-LP
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Three-lobed knobs EN 5342.13 with loss protection can be attached to a base element with the help of the ball chain.

The three-lobed knobs are supplied ready assembled (with a plastic ball chain).

Specification

Three-lobed knob
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    +32 °F to +140 °F (0°C to +60 °C)
  • Black, matte finish

Tapped insert
Stainless steel AISI 304


Lanyard ring / Ball chain
Plastic, Polyacetal (POM)
Black


Key ring
Stainless steel AISI 301
Chemically blackened finish


RoHS

On request

  • With brass insert
  • Plastic ball chains in other lengths
Hide technical drawing
EN 5342.13 Plastic Three-Lobed Knobs with Loss Protection, with Stainless Steel Tapped Insert sketch

Part Options / Table

Loss protection

PWith plastic ball chain
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2h3rt
min.
0.98M 50.470.790.390.090.790.39
1.26M 60.550.910.450.110.830.39
1.57M 80.631.060.530.130.850.51
1.97M 100.751.180.590.140.890.67

Build & Price

Handle diameter d1
Thread d2
Loss protection

Handle diameter d1
Thread d2
Loss protection

Selected Part

Total (net)
US$18.89
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$18.89
10249US$18.20
250499US$17.17
≥ 500US$15.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 5342.13-25-M5-PEN 5342.13-32-M6-PEN 5342.13-40-M8-PEN 5342.13-50-M10-P

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback