EN 6472.2 End Caps Plastic, for Two-Sided Side Guides EN 6472

End Caps EN 6472.2: Plastic, for Two-Sided Side Guides EN 6472
Original design TGL
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

End caps EN 6472.2 extend side guides EN 6472. They ensure an attractive appearance and protect against injuries or damage to the conveyed goods. They are mounted on the end face by sliding into the T-slot of the side guide using the supplied set screw.

Specification

End cap
PlasticPA

  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Gray, RAL 7035GRGR

Set screw / nut
Stainless steel AISI 304


RoHS

Hide technical drawing
EN 6472.2 Plastic End Caps, for Two-Sided Side Guides EN 6472 sketch

Part Options / Table

Identification no.

1Single row
2Double row
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2h1
Identification no. 1

Identification no. 2
l2l3l4l5l6m1m2m3t
1.020.10M 52.264.040.530.311.060.120.532.111.800.190.14

Build & Price

Identification no.


Length l1
Material

Color
GR
Identification no.


Length l1
Material

Color
GR

Selected Part

Total (net)
US$7.82
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$7.82
424US$7.53
2549US$7.11
≥ 50US$6.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6472.2-1-26-PA-GREN 6472.2-2-26-PA-GR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback