EN 9534 Digital Position Indicators Plastic, for Configurable Linear Actuators, Mechanical Counter

Digital Position Indicators EN 9534: Plastic, for Configurable Linear Actuators, Mechanical Counter
Original design
DD50 / DD51 / DD52R
Installation (Front view): AN - On the chamfer, above
Material: ST - Steel
Color: OR - Orange, RAL 2004, shiny finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Digital position indicators EN 9534 are designed for attachment to configurable linear actuators. They are mounted to the spindle stem of the linear actuator using an adapter bushing and a set screw. The directly driven counter with digital position display must be matched to the pitch of the threaded spindle.

The housing is welded by ultrasound, making it particularly sturdy, tight and compact. The foam rubber seal prevents the transmission of vibration to the counter and acts as a seal.

Specification

Hollow shaft

  • SteelST, blackened finish
  • Stainless steelNI AISI 303
  • Sealed with an O-ring

Housing
Plastic, polyamide (PA)

  • Orange, RAL 2004, shiny finishOROR
  • Gray, RAL 7035, shiny finishGRGR
  • Operating temperature
    32 °F to 176 °F (0 °C to +80 °C)
  • Oil and solvent resistant

Sight glass
Plastic, polyamide (PA-T), transparent


Counter

  • Digits white
  • Pre-decimal positions highlighted black
  • Decimal positions highlighted red
    with additional scale

Adapter bushing

  • Steel, blackened finish for ST
  • Stainless steel AISI 304 for NI

Set screw DIN 916

  • Steel, blackened finish for ST
  • Stainless steel for NI

RoHS

Hide technical drawing
EN 9534 Plastic Digital Position Indicators, for Configurable Linear Actuators, Mechanical Counter sketch

Part Options / Table

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise

Installation (Front view)

ANOn the chamfer, above
AROn the chamfer, below
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Linear actuator Ø
p
Spindle pitch
Linear actuator

Counter
bd2 H7d3l1l2l3m1m2m3Set screwMax. rpm
0.7130030.940.240.551.020.830.201.120.390.71M 31500
0.984004.01.300.310.791.301.020.221.200.650.87M 4625
0.981001.01.300.310.791.301.020.221.200.650.87M 41500
1.184004.01.300.310.791.301.020.221.200.650.87M 4625
1.181001.01.300.310.791.301.020.221.200.650.87M 41500
1.5740004.01.890.471.141.461.180.241.710.911.18M 5625
1.5710001.01.890.471.141.461.180.241.710.911.18M 51500
1.9740004.01.890.471.141.461.180.241.710.911.18M 5625
1.9710001.01.890.471.141.461.180.241.710.911.18M 51000
2.3650005.01.890.551.141.461.180.241.710.911.18M 5500

Build & Price

Diameter d1
Spindle pitch p
Type


Material


Installation (Front view)


Color
Gray
Orange
Diameter d1
Spindle pitch p
Type


Material


Installation (Front view)


Color
Gray
Orange

Selected Part

Total (net)
US$103.42
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$103.42
799US$99.66
100249US$94.02
≥ 250US$84.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.065 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 9534-18-3-R-ST-AN-OREN 9534-18-3-L-ST-AN-OREN 9534-18-3-R-ST-AR-OREN 9534-18-3-L-ST-AR-OREN 9534-18-3-R-NI-AN-OREN 9534-18-3-L-NI-AN-OREN 9534-18-3-R-NI-AR-OREN 9534-18-3-L-NI-AR-OREN 9534-18-3-R-ST-AN-GREN 9534-18-3-L-ST-AN-GREN 9534-18-3-R-ST-AR-GREN 9534-18-3-L-ST-AR-GREN 9534-18-3-R-NI-AN-GREN 9534-18-3-L-NI-AN-GREN 9534-18-3-R-NI-AR-GREN 9534-18-3-L-NI-AR-GREN 9534-25-4-R-ST-AN-OREN 9534-25-4-L-ST-AN-OREN 9534-25-4-R-ST-AR-OREN 9534-25-4-L-ST-AR-OREN 9534-25-4-R-NI-AN-OREN 9534-25-4-L-NI-AN-OREN 9534-25-4-R-NI-AR-OREN 9534-25-4-L-NI-AR-OREN 9534-25-4-R-ST-AN-GREN 9534-25-4-L-ST-AN-GREN 9534-25-4-R-ST-AR-GREN 9534-25-4-L-ST-AR-GREN 9534-25-4-R-NI-AN-GREN 9534-25-4-L-NI-AN-GREN 9534-25-4-R-NI-AR-GREN 9534-25-4-L-NI-AR-GREN 9534-25-1-R-ST-AN-OREN 9534-25-1-L-ST-AN-OREN 9534-25-1-R-ST-AR-OREN 9534-25-1-L-ST-AR-OREN 9534-25-1-R-NI-AN-OREN 9534-25-1-L-NI-AN-OREN 9534-25-1-R-NI-AR-OREN 9534-25-1-L-NI-AR-OREN 9534-25-1-R-ST-AN-GREN 9534-25-1-L-ST-AN-GREN 9534-25-1-R-ST-AR-GREN 9534-25-1-L-ST-AR-GREN 9534-25-1-R-NI-AN-GREN 9534-25-1-L-NI-AN-GREN 9534-25-1-R-NI-AR-GREN 9534-25-1-L-NI-AR-GREN 9534-30-4-R-ST-AN-OREN 9534-30-4-L-ST-AN-OREN 9534-30-4-R-ST-AR-OREN 9534-30-4-L-ST-AR-OREN 9534-30-4-R-NI-AN-OREN 9534-30-4-L-NI-AN-OREN 9534-30-4-R-NI-AR-OREN 9534-30-4-L-NI-AR-OREN 9534-30-4-R-ST-AN-GREN 9534-30-4-L-ST-AN-GREN 9534-30-4-R-ST-AR-GREN 9534-30-4-L-ST-AR-GREN 9534-30-4-R-NI-AN-GREN 9534-30-4-L-NI-AN-GREN 9534-30-4-R-NI-AR-GREN 9534-30-4-L-NI-AR-GREN 9534-30-1-R-ST-AN-OREN 9534-30-1-L-ST-AN-OREN 9534-30-1-R-ST-AR-OREN 9534-30-1-L-ST-AR-OREN 9534-30-1-R-NI-AN-OREN 9534-30-1-L-NI-AN-OREN 9534-30-1-R-NI-AR-OREN 9534-30-1-L-NI-AR-OREN 9534-30-1-R-ST-AN-GREN 9534-30-1-L-ST-AN-GREN 9534-30-1-R-ST-AR-GREN 9534-30-1-L-ST-AR-GREN 9534-30-1-R-NI-AN-GREN 9534-30-1-L-NI-AN-GREN 9534-30-1-R-NI-AR-GREN 9534-30-1-L-NI-AR-GREN 9534-40-4-R-ST-AN-OREN 9534-40-4-L-ST-AN-OREN 9534-40-4-R-ST-AR-OREN 9534-40-4-L-ST-AR-OREN 9534-40-4-R-NI-AN-OREN 9534-40-4-L-NI-AN-OREN 9534-40-4-R-NI-AR-OREN 9534-40-4-L-NI-AR-OREN 9534-40-4-R-ST-AN-GREN 9534-40-4-L-ST-AN-GREN 9534-40-4-R-ST-AR-GREN 9534-40-4-L-ST-AR-GREN 9534-40-4-R-NI-AN-GREN 9534-40-4-L-NI-AN-GREN 9534-40-4-R-NI-AR-GREN 9534-40-4-L-NI-AR-GREN 9534-40-1-R-ST-AN-OREN 9534-40-1-L-ST-AN-OREN 9534-40-1-R-ST-AR-OREN 9534-40-1-L-ST-AR-OREN 9534-40-1-R-NI-AN-OREN 9534-40-1-L-NI-AN-OREN 9534-40-1-R-NI-AR-OREN 9534-40-1-L-NI-AR-OREN 9534-40-1-R-ST-AN-GREN 9534-40-1-L-ST-AN-GREN 9534-40-1-R-ST-AR-GREN 9534-40-1-L-ST-AR-GREN 9534-40-1-R-NI-AN-GREN 9534-40-1-L-NI-AN-GREN 9534-40-1-R-NI-AR-GREN 9534-40-1-L-NI-AR-GREN 9534-50-4-R-ST-AN-OREN 9534-50-4-L-ST-AN-OREN 9534-50-4-R-ST-AR-OREN 9534-50-4-L-ST-AR-OREN 9534-50-4-R-NI-AN-OREN 9534-50-4-L-NI-AN-OREN 9534-50-4-R-NI-AR-OREN 9534-50-4-L-NI-AR-OREN 9534-50-4-R-ST-AN-GREN 9534-50-4-L-ST-AN-GREN 9534-50-4-R-ST-AR-GREN 9534-50-4-L-ST-AR-GREN 9534-50-4-R-NI-AN-GREN 9534-50-4-L-NI-AN-GREN 9534-50-4-R-NI-AR-GREN 9534-50-4-L-NI-AR-GREN 9534-50-1-R-ST-AN-OREN 9534-50-1-L-ST-AN-OREN 9534-50-1-R-ST-AR-OREN 9534-50-1-L-ST-AR-OREN 9534-50-1-R-NI-AN-OREN 9534-50-1-L-NI-AN-OREN 9534-50-1-R-NI-AR-OREN 9534-50-1-L-NI-AR-OREN 9534-50-1-R-ST-AN-GREN 9534-50-1-L-ST-AN-GREN 9534-50-1-R-ST-AR-GREN 9534-50-1-L-ST-AR-GREN 9534-50-1-R-NI-AN-GREN 9534-50-1-L-NI-AN-GREN 9534-50-1-R-NI-AR-GREN 9534-50-1-L-NI-AR-GREN 9534-60-5-R-ST-AN-OREN 9534-60-5-L-ST-AN-OREN 9534-60-5-R-ST-AR-OREN 9534-60-5-L-ST-AR-OREN 9534-60-5-R-NI-AN-OREN 9534-60-5-L-NI-AN-OREN 9534-60-5-R-NI-AR-OREN 9534-60-5-L-NI-AR-OREN 9534-60-5-R-ST-AN-GREN 9534-60-5-L-ST-AN-GREN 9534-60-5-R-ST-AR-GREN 9534-60-5-L-ST-AR-GREN 9534-60-5-R-NI-AN-GREN 9534-60-5-L-NI-AN-GREN 9534-60-5-R-NI-AR-GREN 9534-60-5-L-NI-AR-GR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback