GN 103.2 Trapezoidal Lead Nuts Steel / Stainless Steel, Single-Start, with Hex

Trapezoidal Lead Nuts GN 103.2: Steel / Stainless Steel, Single-Start, with Hex
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Trapezoidal lead nuts GN 103.2 are used together with trapezoidal thread spindles GN 103. The wrench flats are used for fastening and prevent the nut from turning. The nut can also be driven via the hex.

Since steel and stainless steel nuts tend to cold welding (seizing), the thread must be permanently lubricated. Therefore, steel and stainless steel nuts are primarily used for sporadic adjustments.

Specification

SteelST 1.0718


Stainless steelNI AISI 303


RoHS

Accessory

Trapezoidal Lead Screws GN 103

Hide technical drawing
GN 103.2 Steel / Stainless Steel Trapezoidal Lead Nuts, Single-Start, with Hex sketch

Part Options / Table

Lead direction

RHRight-hand thread
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d x P
Single-start
Length lA / F
8 x 1.50.470.47
10 x 20.590.67
10 x 30.590.67
12 x 30.710.75
14 x 40.830.87
16 x 40.941.06
18 x 41.061.06
20 x 41.181.18
24 x 51.421.42
30 x 61.771.81
36 x 62.132.17
40 x 72.362.56
50 x 82.952.95

Build & Price

Thread d x P
Lead direction

Material


Thread d x P
Lead direction

Material


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 103.2-8x1,5-RH-STGN 103.2-8x1,5-RH-NIGN 103.2-10x2-RH-STGN 103.2-10x2-RH-NIGN 103.2-10x3-RH-STGN 103.2-10x3-RH-NIGN 103.2-12x3-RH-STGN 103.2-12x3-RH-NIGN 103.2-14x4-RH-STGN 103.2-14x4-RH-NIGN 103.2-16x4-RH-STGN 103.2-16x4-RH-NIGN 103.2-18x4-RH-STGN 103.2-18x4-RH-NIGN 103.2-20x4-RH-STGN 103.2-20x4-RH-NIGN 103.2-24x5-RH-STGN 103.2-24x5-RH-NIGN 103.2-30x6-RH-STGN 103.2-30x6-RH-NIGN 103.2-36x6-RH-STGN 103.2-36x6-RH-NIGN 103.2-40x7-RH-STGN 103.2-40x7-RH-NIGN 103.2-50x8-RH-STGN 103.2-50x8-RH-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback