GN 24 Leveling Feet Stainless Steel, with Mounting Holes, Turned Base Plate

Leveling Feet GN 24: Stainless Steel, with Mounting Holes, Turned Base Plate
Type (Base): D0 - Fine turned, without rubber pad
Stud version: TK - With nut, wrench flat at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Leveling feet GN 24 are particularly suitable for use in aggressive environments.

The leveling feet are supplied assembled and cannot be disassembled.

Specification

Base plate
Stainless steel AISI 316L


Threaded stud
Stainless steel AISI 316L


Hex nuts ISO 4032
Stainless steel


Mounting screw
Stainless steel


Rubber pad
Acrylonitrile butadiene rubber (NBR)

  • Black
  • Hardness 70 Shore A
  • Inlay

RoHS

Hide technical drawing
GN 24 Stainless Steel AISI 316L Leveling Feet, with Mounting Holes, Turned Base Plate sketch

Part Options / Table

Type (Base)

D0Fine turned, without rubber pad
D1Fine turned, with rubber pad inlay, black

Stud version

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
T / TK
k
3.15M 81.571.972.48-------2.15
3.15M 101.972.363.153.94------2.15
3.15M 122.363.153.944.92------2.15
3.15M 16----2.953.944.925.917.879.842.15
3.15M 20----2.953.944.925.917.879.842.15
3.15M 24----3.944.925.917.8711.81-2.15
3.94M 81.571.972.48-------2.78
3.94M 101.972.363.153.94------2.78
3.94M 122.363.153.944.92------2.78
3.94M 16----2.953.944.925.917.879.842.78
3.94M 20----2.953.944.925.917.879.842.78
3.94M 24----3.944.925.917.8711.81-2.78
4.72M 20----2.953.944.925.917.879.843.76
4.72M 24----3.944.925.917.8711.81-3.76
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h1h2h3h4A/F1A/F2Static load
Version S /  SK

Version T /  TK
3.15M 80.330.080.77-0.67-1349 lbf (6 kN)-
3.15M 100.330.080.77-0.67-2473 lbf (11 kN)-
3.15M 120.330.080.77-0.67-3597 lbf (16 kN)-
3.15M 160.330.08-1.00-0.47-3822 lbf (17 kN)
3.15M 200.330.08-1.06-0.59-6295 lbf (28 kN)
3.15M 240.330.08-1.20-0.75-10341 lbf (46 kN)
3.94M 80.350.120.81-0.67-1349 lbf (6 kN)-
3.94M 100.350.120.81-0.67-2473 lbf (11 kN)-
3.94M 120.350.120.81-0.67-3597 lbf (16 kN)-
3.94M 160.350.12-1.04-0.47-3822 lbf (17 kN)
3.94M 200.350.12-1.10-0.59-6295 lbf (28 kN)
3.94M 240.350.12-1.24-0.75-10341 lbf (46 kN)
4.72M 200.470.14-1.26-0.59-6295 lbf (28 kN)
4.72M 240.470.14-1.40-0.75-10341 lbf (46 kN)

Build & Price

Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (T / TK)
Type (Base)


Stud version




Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (T / TK)
Type (Base)


Stud version




Load Capacity for Leveling Feet

1e10890e-9148-417d-a913-0dfcfa31159c

At a spindle thread size M 10 and higher, the static load of the leveling feet GN 21 / GN 22 / GN 23 / GN 24 is limited owing to the permissible contact pressure of the adjustment spindle acting on the base plate (at a spindle strength ≥ 500 N/mm2). The values given in the table (valid for type D0 without rubber underlay) assume a clean pressure load perpendicular to the base plate. Bending and buckling stress which often occurs in practice results in a lower load-bearing capacity of the adjustment spindle and may have to be taken into account.

The details given on strength are non-binding guide values without any liability. In general, they do not constitute a warranty of quality.

The user must determine from case to case if a product is suitable for the intended purpose or use. Environmental factors may influence the stated values.

Selected Part

Total (net)
US$98.22
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$98.22
5099US$90.04
100249US$81.85
≥ 250US$73.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.579 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 24-80-M8-40-D0-SGN 24-80-M8-40-D1-SGN 24-80-M8-40-D0-SKGN 24-80-M8-40-D1-SKGN 24-80-M8-50-D0-SGN 24-80-M8-50-D1-SGN 24-80-M8-50-D0-SKGN 24-80-M8-50-D1-SKGN 24-80-M8-63-D0-SGN 24-80-M8-63-D1-SGN 24-80-M8-63-D0-SKGN 24-80-M8-63-D1-SKGN 24-80-M10-50-D0-SGN 24-80-M10-50-D1-SGN 24-80-M10-50-D0-SKGN 24-80-M10-50-D1-SKGN 24-80-M10-60-D0-SGN 24-80-M10-60-D1-SGN 24-80-M10-60-D0-SKGN 24-80-M10-60-D1-SKGN 24-80-M10-80-D0-SGN 24-80-M10-80-D1-SGN 24-80-M10-80-D0-SKGN 24-80-M10-80-D1-SKGN 24-80-M10-100-D0-SGN 24-80-M10-100-D1-SGN 24-80-M10-100-D0-SKGN 24-80-M10-100-D1-SKGN 24-80-M12-60-D0-SGN 24-80-M12-60-D1-SGN 24-80-M12-60-D0-SKGN 24-80-M12-60-D1-SKGN 24-80-M12-80-D0-SGN 24-80-M12-80-D1-SGN 24-80-M12-80-D0-SKGN 24-80-M12-80-D1-SKGN 24-80-M12-100-D0-SGN 24-80-M12-100-D1-SGN 24-80-M12-100-D0-SKGN 24-80-M12-100-D1-SKGN 24-80-M12-125-D0-SGN 24-80-M12-125-D1-SGN 24-80-M12-125-D0-SKGN 24-80-M12-125-D1-SKGN 24-80-M16-75-D0-TGN 24-80-M16-75-D1-TGN 24-80-M16-75-D0-TKGN 24-80-M16-75-D1-TKGN 24-80-M16-100-D0-TGN 24-80-M16-100-D1-TGN 24-80-M16-100-D0-TKGN 24-80-M16-100-D1-TKGN 24-80-M16-125-D0-TGN 24-80-M16-125-D1-TGN 24-80-M16-125-D0-TKGN 24-80-M16-125-D1-TKGN 24-80-M16-150-D0-TGN 24-80-M16-150-D1-TGN 24-80-M16-150-D0-TKGN 24-80-M16-150-D1-TKGN 24-80-M16-200-D0-TGN 24-80-M16-200-D1-TGN 24-80-M16-200-D0-TKGN 24-80-M16-200-D1-TKGN 24-80-M16-250-D0-TGN 24-80-M16-250-D1-TGN 24-80-M16-250-D0-TKGN 24-80-M16-250-D1-TKGN 24-80-M20-75-D0-TGN 24-80-M20-75-D1-TGN 24-80-M20-75-D0-TKGN 24-80-M20-75-D1-TKGN 24-80-M20-100-D0-TGN 24-80-M20-100-D1-TGN 24-80-M20-100-D0-TKGN 24-80-M20-100-D1-TKGN 24-80-M20-125-D0-TGN 24-80-M20-125-D1-TGN 24-80-M20-125-D0-TKGN 24-80-M20-125-D1-TKGN 24-80-M20-150-D0-TGN 24-80-M20-150-D1-TGN 24-80-M20-150-D0-TKGN 24-80-M20-150-D1-TKGN 24-80-M20-200-D0-TGN 24-80-M20-200-D1-TGN 24-80-M20-200-D0-TKGN 24-80-M20-200-D1-TKGN 24-80-M20-250-D0-TGN 24-80-M20-250-D1-TGN 24-80-M20-250-D0-TKGN 24-80-M20-250-D1-TKGN 24-80-M24-100-D0-TGN 24-80-M24-100-D1-TGN 24-80-M24-100-D0-TKGN 24-80-M24-100-D1-TKGN 24-80-M24-125-D0-TGN 24-80-M24-125-D1-TGN 24-80-M24-125-D0-TKGN 24-80-M24-125-D1-TKGN 24-80-M24-150-D0-TGN 24-80-M24-150-D1-TGN 24-80-M24-150-D0-TKGN 24-80-M24-150-D1-TKGN 24-80-M24-200-D0-TGN 24-80-M24-200-D1-TGN 24-80-M24-200-D0-TKGN 24-80-M24-200-D1-TKGN 24-80-M24-300-D0-TGN 24-80-M24-300-D1-TGN 24-80-M24-300-D0-TKGN 24-80-M24-300-D1-TKGN 24-100-M8-40-D0-SGN 24-100-M8-40-D1-SGN 24-100-M8-40-D0-SKGN 24-100-M8-40-D1-SKGN 24-100-M8-50-D0-SGN 24-100-M8-50-D1-SGN 24-100-M8-50-D0-SKGN 24-100-M8-50-D1-SKGN 24-100-M8-63-D0-SGN 24-100-M8-63-D1-SGN 24-100-M8-63-D0-SKGN 24-100-M8-63-D1-SKGN 24-100-M10-50-D0-SGN 24-100-M10-50-D1-SGN 24-100-M10-50-D0-SKGN 24-100-M10-50-D1-SKGN 24-100-M10-60-D0-SGN 24-100-M10-60-D1-SGN 24-100-M10-60-D0-SKGN 24-100-M10-60-D1-SKGN 24-100-M10-80-D0-SGN 24-100-M10-80-D1-SGN 24-100-M10-80-D0-SKGN 24-100-M10-80-D1-SKGN 24-100-M10-100-D0-SGN 24-100-M10-100-D1-SGN 24-100-M10-100-D0-SKGN 24-100-M10-100-D1-SKGN 24-100-M12-60-D0-SGN 24-100-M12-60-D1-SGN 24-100-M12-60-D0-SKGN 24-100-M12-60-D1-SKGN 24-100-M12-80-D0-SGN 24-100-M12-80-D1-SGN 24-100-M12-80-D0-SKGN 24-100-M12-80-D1-SKGN 24-100-M12-100-D0-SGN 24-100-M12-100-D1-SGN 24-100-M12-100-D0-SKGN 24-100-M12-100-D1-SKGN 24-100-M12-125-D0-SGN 24-100-M12-125-D1-SGN 24-100-M12-125-D0-SKGN 24-100-M12-125-D1-SKGN 24-100-M16-75-D0-TGN 24-100-M16-75-D1-TGN 24-100-M16-75-D0-TKGN 24-100-M16-75-D1-TKGN 24-100-M16-100-D0-TGN 24-100-M16-100-D1-TGN 24-100-M16-100-D0-TKGN 24-100-M16-100-D1-TKGN 24-100-M16-125-D0-TGN 24-100-M16-125-D1-TGN 24-100-M16-125-D0-TKGN 24-100-M16-125-D1-TKGN 24-100-M16-150-D0-TGN 24-100-M16-150-D1-TGN 24-100-M16-150-D0-TKGN 24-100-M16-150-D1-TKGN 24-100-M16-200-D0-TGN 24-100-M16-200-D1-TGN 24-100-M16-200-D0-TKGN 24-100-M16-200-D1-TKGN 24-100-M16-250-D0-TGN 24-100-M16-250-D1-TGN 24-100-M16-250-D0-TKGN 24-100-M16-250-D1-TKGN 24-100-M20-75-D0-TGN 24-100-M20-75-D1-TGN 24-100-M20-75-D0-TKGN 24-100-M20-75-D1-TKGN 24-100-M20-100-D0-TGN 24-100-M20-100-D1-TGN 24-100-M20-100-D0-TKGN 24-100-M20-100-D1-TKGN 24-100-M20-125-D0-TGN 24-100-M20-125-D1-TGN 24-100-M20-125-D0-TKGN 24-100-M20-125-D1-TKGN 24-100-M20-150-D0-TGN 24-100-M20-150-D1-TGN 24-100-M20-150-D0-TKGN 24-100-M20-150-D1-TKGN 24-100-M20-200-D0-TGN 24-100-M20-200-D1-TGN 24-100-M20-200-D0-TKGN 24-100-M20-200-D1-TKGN 24-100-M20-250-D0-TGN 24-100-M20-250-D1-TGN 24-100-M20-250-D0-TKGN 24-100-M20-250-D1-TKGN 24-100-M24-100-D0-TGN 24-100-M24-100-D1-TGN 24-100-M24-100-D0-TKGN 24-100-M24-100-D1-TKGN 24-100-M24-125-D0-TGN 24-100-M24-125-D1-TGN 24-100-M24-125-D0-TKGN 24-100-M24-125-D1-TKGN 24-100-M24-150-D0-TGN 24-100-M24-150-D1-TGN 24-100-M24-150-D0-TKGN 24-100-M24-150-D1-TKGN 24-100-M24-200-D0-TGN 24-100-M24-200-D1-TGN 24-100-M24-200-D0-TKGN 24-100-M24-200-D1-TKGN 24-100-M24-300-D0-TGN 24-100-M24-300-D1-TGN 24-100-M24-300-D0-TKGN 24-100-M24-300-D1-TKGN 24-120-M20-75-D0-TGN 24-120-M20-75-D1-TGN 24-120-M20-75-D0-TKGN 24-120-M20-75-D1-TKGN 24-120-M20-100-D0-TGN 24-120-M20-100-D1-TGN 24-120-M20-100-D0-TKGN 24-120-M20-100-D1-TKGN 24-120-M20-125-D0-TGN 24-120-M20-125-D1-TGN 24-120-M20-125-D0-TKGN 24-120-M20-125-D1-TKGN 24-120-M20-150-D0-TGN 24-120-M20-150-D1-TGN 24-120-M20-150-D0-TKGN 24-120-M20-150-D1-TKGN 24-120-M20-200-D0-TGN 24-120-M20-200-D1-TGN 24-120-M20-200-D0-TKGN 24-120-M20-200-D1-TKGN 24-120-M20-250-D0-TGN 24-120-M20-250-D1-TGN 24-120-M20-250-D0-TKGN 24-120-M20-250-D1-TKGN 24-120-M24-100-D0-TGN 24-120-M24-100-D1-TGN 24-120-M24-100-D0-TKGN 24-120-M24-100-D1-TKGN 24-120-M24-125-D0-TGN 24-120-M24-125-D1-TGN 24-120-M24-125-D0-TKGN 24-120-M24-125-D1-TKGN 24-120-M24-150-D0-TGN 24-120-M24-150-D1-TGN 24-120-M24-150-D0-TKGN 24-120-M24-150-D1-TKGN 24-120-M24-200-D0-TGN 24-120-M24-200-D1-TGN 24-120-M24-200-D0-TKGN 24-120-M24-200-D1-TKGN 24-120-M24-300-D0-TGN 24-120-M24-300-D1-TGN 24-120-M24-300-D0-TKGN 24-120-M24-300-D1-TK

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback