GN 2930 Linear Actuators Steel / Stainless Steel, with Two Independent Connectors, Configurable

Linear Actuators GN 2930: Steel / Stainless Steel, with Two Independent Connectors, Configurable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The guide tubes of the linear actuators GN 2930 are made of precision tubes of chrome plated steel or stainless steel. Two independent spindles with ball bearings at both ends are installed within the guide tube. The thread direction of the spindles can be chosen independently for each side. The guide nuts on each of the spindles transmit the linear movements to the linear actuator connector along the guide groove via a follower, independently of the opposite side.

A solid linear round guide is created by connecting the guide tube with the holes of the linear actuator connectors. Multiple connector types are available and can be adjusted or clamped with low backlash thanks to the slotted holes. Depending on the setup, either the part to be moved is fastened to the connector or the connector itself is installed at the application site such that the entire linear actuator moves.

The overview offers a range of possible accessories that can be installed on the linear actuator in the various configurations. The design and length of the journal varies depending on the accessories, and this must be considered when selecting the linear actuator. The accessories are not included with the linear actuators and must be ordered separately. For assistance, please consult the overview of types on page XYZ.

Linear actuator connectors are also needed to build a functioning linear actuator. A wide range of different versions are available to meet the needs of the specific application. The overview of types on page XYZ can assist in making a selection.

Specification

Guide tubes

  • Steel, chrome plated finish
    DIN EN 10305-4
  • Stainless steel AISI 304
    EN 10216-5

Trapezoidal / fine thread spindle

  • Steel for ST
  • Stainless steel AISI 303 for NI
  • With ball bearing

Lead nut
Gun metal


End plug
Plastic


RoHS

Hide technical drawing
GN 2930 Steel / Stainless Steel Linear Actuators, with Two Independent Connectors, Configurable sketch

Part Options / Table

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback